This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Contact Terminates To  Wire & Cable

  • Mixed & Hybrid Connector  No | Yes

  • Connector System  Wire-to-Board | Wire-to-Wire

  • Sealable  Yes

  • Connector & Housing Type  Housing for Female Terminals | Housing for Male Terminals

Configuration Features

  • Number of Positions  6 | 10 | 14

Electrical Characteristics

  • Operating Voltage (VDC) 60

Body Features

  • Cable Exit Type  Straight to Angled | Straight to Straight

  • Ferrule  With

  • Body Material  PBT GF

  • Cable Exit Angle (°) 180

  • Connector & Keying Code  A | B

Contact Features

  • Contact Mating Area Plating Material  Silver (Ag)

  • Contact Type  Receptacle | Tab

  • Outer Contact Plating Material  Tin (Sn)

  • Center Contact  With

  • RF Connector Center Contact Plating Material  Silver (Ag)

  • Mating Tab Width (mm) .05 | .5 | 1.6

  • Mating Tab Width (in) .019 | .062

  • Mating Tab Thickness (mm) .4 | .6

  • Mating Tab Thickness (in) .015 | .023

  • Contact Current Rating (Max) (A) 3 | 20

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Mating Retention  With

  • Panel Attachment Style  Rear Mount

  • Connector Mounting Type  Free-Hanging (In-Line) | Panel Mount

Housing Features

  • Housing Color  Black | Gray

  • Centerline (Pitch) (mm) 4 | 12.3

  • Centerline (Pitch) (in) .157 | .484

Dimensions

  • Product Width (mm) 31.25 | 52.6 | 52.8

  • Product Width (in) 1.23 | 2.07

  • Connector Height (mm) 25.7 | 27 | 29.2 | 39.8

  • Connector Height (in) 1.01 | 1.06 | 1.14 | 1.56

  • Product Length (mm) 52.8 | 62.5 | 67.2

  • Product Length (in) 2.07 | 2.46 | 2.64

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Cable Type  STP | UTP

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Operating Frequency Range (GHz) 0 – 1 | 0 – .1

  • Shielded  Yes

  • Circuit Application  Power & Signal | Signal

Industry Standards

  • IP Rating  IP66 | IP67 | IP6K9K

  • Compatible With Agency/Standards Products  ISO 8092

Packaging Features

  • Packaging Method  Box

Other

  • Dielectric Material  PA | PA GF

Related Materials
No documentation available.