Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Body Features
-
Primary Product Color :
Gray
-
Product Weight (g):
224
Termination Features
-
Termination Method to Wire & Cable :
Screw
Housing Features
-
Housing Material :
Polyamide
Dimensions
-
Wire Size (mm²):
6
-
Tool Size - Main Circuit :
5 mm [ .2 in ]
-
Main Circuit Capacity - Flexible Bar (mm):
3 x 9 x 0.8, 6 x 15.5 x 0.8
-
Product Height :
75 mm [ 2.95 in ]
-
Product Width :
29 mm [ 1.14 in ]
-
Hole Diameter - Output 1 :
6.7 mm [ .26 in ]
-
Tool Size - Output 1 :
5.5 mm [ .22 in ]
-
Input Dimensions - Main Circuit :
15.5 x 7.2 mm [ 0.59 x 0.28 in ]
-
Wire Stripping Length - Output 1 :
11 mm [ .43 in ]
-
Main Circuit Capacity - Solid Bar (mm):
12 x 4
-
Product Spacing :
29 mm [ 1.14 in ]
-
Product Depth :
50.7 mm [ 2 in ]
-
Output 1 Capacity - 1 Insulated Ferrule (AWG):
14 – 6
-
Output 1 Capacity - 1 Insulated Ferrule (mm²):
2.5 – 16
-
Wire Stripping Length - Main Circuit :
15 mm [ .59 in ]
-
Output 1 Capacity - 1 Rigid Stranded Conductor (AWG):
14 – 6
-
Output 1 Capacity - 1 Rigid Stranded Conductor (mm²):
2.5 – 16
Industry Standards
-
Tool - Output 1 :
Flat Screwdriver
-
Tool - Main Circuit :
Allen Key
-
UL Flammability Rating :
UL 94V-0
-
IP Rating :
IP20
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.