Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Coil Resistance (Ω):
180
-
Contact Switching Load (Min) :
10mA @ .02V
-
Contact Limiting Breaking Current (A):
1.25
-
Contact Voltage Rating (VAC):
125
-
Contact Voltage Rating (VDC):
120
-
Coil Power Rating DC (mW):
450
-
Coil Voltage Rating (VDC):
9
-
Contact Switching Voltage (Max) (VDC):
120
-
Contact Switching Voltage (Max) (VAC):
125
-
Coil Magnetic System :
Monostable, DC
-
Power Consumption (mW):
450
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
1000
-
Coil Power Rating Class (mW):
400 – 500
-
Contact Limiting Continuous Current (A):
1.25
-
Contact Limiting Short-Time Current (A):
1.25
-
Contact Limiting Making Current (A):
1.25
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
750
-
Actuating System :
DC
Body Features
-
Product Weight :
4 g [ .141 oz ]
Contact Features
-
Contact Current Class (A):
0 – 2
-
Contact Current Rating (A):
1.25
-
Contact Arrangement :
1 Form C (CO)
-
Contact Base Material :
Silver Palladium (AgPd) Alloy
-
Contact Number of Poles :
1
-
Contact Plating Material :
Gold
Termination Features
-
Relay Connection Type :
PCB Pins
Mechanical Attachment
-
Product Mount Type :
Printed Circuit Board
Dimensions
-
Product Height :
11.5 mm [ .452 in ]
-
Product Length :
15.4 mm [ .606 in ]
-
Product Width :
10 mm [ .393 in ]
-
Width Class (Mechanical) (mm):
10 – 12
-
Height Class (Mechanical) (mm):
11 – 12
-
Length Class (Mechanical) (mm):
14 – 16
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 85
-
Environmental Ambient Temperature (Max) :
85 °C [ 85 °F ]
-
Environmental Ambient Temperature Class (°C):
70 – 85
Operation/Application
-
Performance Type :
Standard
Packaging Features
-
Packaging Method :
Box & Tube, Tube
Other
-
Solder Process :
Wave Solder