Conductive Fabric over foam gaskets
Highly conductive nickel/copper or silver-plated polyester or nylon fabric over an open celled urethane core. Many profiles are available including rectangular, D shape and low compression/deflection C shape seals, half wrap and fabricated gaskets.
Overview
This product is manufactured from a synthetic polyester or nylon yarn which is plated to give electrical conductivity over the surface of the fiber and then woven in a traditional way so as to produce a conductive cloth. The cloth is then slit and wrapped over a soft polyether polyurethane foam core in a range of profiles and results in an economically priced conformable conductive gasket strip suitable for many applications. These provide an excellent EMI gasket with low compression set and excellent abrasion resistance for high cycling and wiping applications. Most meet UL94V-0 and are available as strips, cut to length or die cut. Half wrap and fabricated gaskets to custom design are available over neoprene and EPDM rubber carriers.
Availability
Profiles are available up to 2100mm lengths with some obtainable in continuous length. Depending on the profile the product can be.
- Cut to length.
- Die cut to form fabricated gaskets.
- Notched for 90 degree fabrication.
- Mitred.
- Supplied with clip on and edge mounting or with self-adhesive backing.
- Have fire resistant properties to UL94VO.
- Compression between 10% and 70%.
Applications
The versatility of Conductive Fabric Over Foam and the huge variety of profiles available makes the product suitable for a wide range of applications where full EMC screening is required between component parts especially in high cycling and wiping applications and where low compression and excellent abrasion resistance are considerations. Typical applications include:
- Cabinet doors.
- Panel gaskets.
- Grounding contacts.
- Card cage gaskets.
- Connector and IO gaskets
EMI Shielding Engineering and Technical Resource Hub
Welcome to the resource hub for our advanced performance materials portfolio, featuring cutting-edge solutions in EMI shielding. Whether you're seeking to enhance electrical insulation, environmental protection, or electromagnetic interference mitigation, our comprehensive collection of whitepapers, brochures, videos, and solution guides is designed to support engineers, designers, and decision-makers across industries. Dive into our expertly curated content to discover how our innovative materials can elevate your applications with reliability, efficiency, and precision.
Kemtron Ltd., now part of TE Connectivity Extended product portfolio
Contact information
United Kingdom
Phone: +44 (0) 1376 348115
Email : info.braintree@te.com
France
Phone: + 33 (0) 160778316
Email : info.braintree@te.com
Germany
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Rest of Europe
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Asia
Phone: +44 (0) 1376348115
Email : info.braintree@te.com