Rotary Displacement Measurements

Rotary potentiometers, also known as angle sensors, are a type of rotary position sensor that provides the position feedback signal of a rotating shaft or object. TE Connectivity (TE) sensors are available in standard options, as well as offering customized solutions for your design needs.

Product Features:

Capabilities for TE Rotary Potentiometer Portfolio

  • Standard rotary potentiometer designs or custom packages
  • Analog outputs including 0-10V and 4-20mA
  • Digital outputs including CAN J1939 and DeviceNet 2.0
  • Wide range of sensing angles
  • Packages from 0.5" diameter
  • Weatherproof cable and connector options

0.15%

Available Non-Linearity

0.5"

Minimum housing diameter available

0.125

mm, minimum shaft diameter for standard configurations