Corcom Single Phase Power Line Filters
EMI single phase power filters rated from .5 to 60A suitable for use in controlling EMI emissions or susceptibility across a wide variety of applications. Available with a variety of terminal connection options.
Power Line Filter Solutions associated with EMI/RFI susceptibility as well as compliance to internal emissions standards for single phase power applications. Includes chassis and board mountable designs as well as single and two-stage filters.
Explore more
Single Phase Power Line Filters
-
High performance EMI filters
We offer superior performance in extended frequency ranges for critical applications
-
Enhanced performance power line filters
Enhanced performance EMI filters with enhanced performance across a wider frequency range or for use in switching mode power supplies.
-
General purpose power line filters
EMI power filters rated from .5 to 80A suitable for use in controlling EMI emissions or susceptibility across a wide variety of applications.