Secure RAST 5 Receptacle Housings
The RAST 5 standard defines a connector with 5mm pitch and standard keying, polarization, and locking features. The Positive Lock RAST 5 connector system features receptacle housings meeting the RAST 5 standard and accepting the popular Positive Lock Mark III receptacles. These receptacles offer ergonomic assembly and secure connections due to a positive locking feature that allows for both low insertion force (LIF) and high retention force. The system mates with 6.35 x 0.81 mm tabs containing detent holes that engage the positive locking mechanism. The housings have built in keying and polarization features that are compatible with many components built on the RAST 5 standard, including TE's RAST 5 printed circuit board (PCB) tab headers.
Product Features
| Centerline (mm) | 5 | Operating Temperature (°C) | -40 to +105 |
| Maximum Current Rating (A) | 16 | Wire Size (AWG) | 22-14 |
| Voltage Rating (V) | 500 | Positions Available | 2-11 |
| IEC 60335-1 Glow-Wire Available | No | Sealed Version Available | No |
| UL94 Rating Available | V-0 | Color/Keying Available | Yes |
| Agency Approvals | UL, CSA | Available Configurations | Wire-to-Board, Wire-to-Wire |