Free Height Stacking Connectors

Stacked Application Design

These versatile connectors are useful for downsizing applications that require parallel stacked printed circuit boards (PCBs). They provide a range of position sizes from 40 - 440 positions in contact pitches of .5, .6, .8, and 1.0mm, and by mating various combinations of vertical plug and receptacle housing heights, board-to-board stack heights from 4-20mm can be achieved in 1mm increments.

Product Features

Free Height Connectors
  • Stack heights from 4mm to 20mm
  • 40 - 440 positions
  • Polarized housings to prevent mis-mating
  • Locating posts for proper positioning
  • Tube, tray, or tape and reel packaging options

Select Applications

Free Height Connectors
  • Personal computers
  • Tablets
  • Telecommunications
  • Data storage devices
  • Switches
  • Servers
  • Consumer electronics
  • Appliances
  • Embedded Computers
  • Test & Measurement Equipment
  • Medical Equipment
NEW Next Generation 32 Gbps+ 0.8mm Free Height Connectors
0.5mm Free Height Connectors
0.5mm free height connectors
0.6mm Free Height Connectors
0.6mm free height connectors
0.8mm Free Height Connectors
0.8mm free height connectors
1mm Free Height (IEEE 1386) Connectors
1mm free height (IEEE 1386) connectors

0.8mm Free Height Connectors

Speeds of 32Gbps+

Our next generation 0.8mm free height connectors achieve unrivaled speeds of 32 Gbps+. These high-speed, mid-density mezzanine solutions deliver an excellent price-to-performance ratio and are 56 Gbps PAM-4 and PCIe Gen 5 capable for future system upgrades. They can offer significant system cost savings in adopting 32 Gbps technologies for high-volume server and storage applications and can also be used in industrial, instrumentation and medical equipment.

 

  • Up to triple the speed of our previous generation free height connectors
  • Modular tooling enables 1mm stack height increments and flexible pin counts
  • New design strengthens the plug/receptacle to enable better mating performance
  • Maintains the same performance when de-mated up to 0.5mm

 

View our next generation 0.8mm Free Height Connectors

STACKING CONNECTORS MOUNTING STYLES:

Thru-Hole Solder
Thru-hole solder
Surface Mount Lead
Surface mount lead
Surface Mount BGA
Surface mount BGA
Thru-Hole Press-Fit
Thru-hole press-fit
How to measure for a mezzanine connector.
How to measure for a mezzanine connector.
  1. Slim Solutions (English)

To meet the demand for slimmer consumer devices, we can custom design the connectors you need. We are ready to help you to reduce connector height up to 30 percent, enabling the super thin consumer devices of today and tomorrow.