HEMS kits

Easy to order solutions

Our high voltage terminal and connector solutions have never been easier to order. We offer complete kits that contain all the parts that are needed to create an assembly. Kits are available for AMP+ HVA 280, AMP+ HVA 630, AMP+ HVP 800, AMP+ HVP 1100, and AMP+ IPT solutions.

AMP+ HVA 280 kits

AMP+ HVA 280 finger-proof, touch safe 2 or 3 position low-medium current connectors and headers are designed for flexibility with options needed for various hybrid/electric vehicle device applications. The AMP+ HVA 280 product family can be utilized with multi-core or individually shielded wire and includes a discrete header design unique to the industry that improves packaging and manufacturing efficiency with a two-stage floating latch that creates safety in the system. The connector system also provides multiple latching options and an integrated internal HVIL, allowing for package size optimization and routing flexibility.

 

Applications

  • Battery pack
  • DC/DC converter
  • On-board charger
  • Electric heater
  • Electric air conditioning
  • Electric power steering
  • High voltage power distribution

 

Learn more

AMP+ HVA 630 kits

AMP+ HVA 630 touch-safe 2 & 5 position low-medium current connectors and headers are designed to meet AK 4.3.3, LV215-1 specifications and provide CPA (Connector Position Assurance). With a current carrying capability up to 40A at 140°C and a 2.5-6mm2 multicore wire range, the AMP+ connectors and headers can be used in many EV device applications. The shielded and sealed 2 position connectors are designed for advanced performance with high voltage onboard chargers. The 5 position connectors allow 3-phase charging currents up to 32A for maximum charging capacity and due to its lever control, the necessary mating force is less the 70 N. The package size is optimized with an integrated internal HVIL.

 

Applications

  • Auxiliary devices
  • Onboard charging systems

 

Learn more

AMP+ HVP 800 kits

Our touch-proof 1, 2, or 3 position high current connectors and headers are designed to meet AK 4.3.3, LV215-1 specifications. With a current carrying capability up to 200A at 85° (depending on wire cross section), an ample temperature range and a wide wire range, the AMP+ high current connectors and headers can be used in various EV applications. An integrated internal HVIL with multiple routing options allow package size optimization and flexibility. Assembly is simplified with a lever assist for low insertion force.

 

Applications

  • Battery
  • Inverter
  • Charging
  • E-motor

 

Learn more

AMP+ HVP 1100 kits

AMP+ HVP 1100 finger proof, touch safe, one position high current connectors and headers are designed for flexibility with the options needed for various hybrid and electric vehicle device applications. With a current carrying capability up to 300A at 85 °C and a cable range of 50-95 mm2 individually shielded wire, the TE AMP+ HVP 1100 can be used in many high voltage applications. The system provides an integrated internal HVIL for package size optimization.

 

Applications

  • Battery pack
  • Inverter
  • High voltage power distribution unit

 

Learn more

AMP+ IPT shielded ring tongue kits

Our AMP+ IPT shielded ring tongue enable easy and flexible adaption of the internal power terminal to various applications. The IPT is available in 1-, 2-, or 3-pole housings. The power accessory provides 360-degree EMC shielding and wire-to-device capabilities.  The screwed ring tongue can be applied on different length cables, according to the needs of the customer.

 

Applications

  • Battery pack
  • Inverter
  • Charging
  • High voltage power distribution unit

 

Learn more