Serrated Crimp Magnet Wire Contacts

AMPLIVAR terminals and splices are magnet wire connectors featuring crimp barrels with sharp edged serrations that pierce magnet wire insulation without wire stripping. This unique crimp results in a solderless and airtight connection without the contaminants, cold solder points, weld burns and wire embrittlement associated with thermal termination. AMPLIVAR products are compatible with high throughput automated termination systems and support up to three magnet wires (copper or aluminum) and one lead wire in a single crimp. Terminals are available in a variety of styles, including ring tongue and FASTON straight, flag or stator receptacles. Common applications include electric motors, compressors, fuel pumps and power tools.

Amplivar

Product Features

Number of Serrations
5, 7, 9
Input / Output Types Splice Crimp Only, Pin Socket, FASTON Tab, Ring Tongue, or Stator Receptacle
Wire Size (CMA / AWG) 100 - 22,000 / 29-11
Splice Types Pigtail, Thru
Max Number of Wires
Magnet Wire: 3
Lead Wire: 1
Materials / Plating Base: Brass, Copper Alloy, Phos. Bronze
Plating: Tin,
Max Wire Diameter Ratio 2:1 Max Operating Temperature (°C) 150
Type of Wire
Magnet Wire (Cu / Al) & Stranded Lead Wire Agency Approval(s)
UL

Featured Products

AMPLIVAR Pigtail Splices

Electromechanical connection of two or more wires entering the contact from the same direction. Serrations are offset in the crimp barrel.

 

AMPLIVAR Thru Splices

Electromechanical connection of two or more wires entering the contact from opposite directions. Serrations are centered in the crimp barrel.

 

AMPLIVAR Stator Terminals

AMPLIVAR terminals featuring a FASTON receptacle with stator cavity retention barbs. The receptacle is designed to fit the motor stator cavity while the serrated barrel terminates magnet wire from the motor coil.

 

AMPLIVAR Ring Terminals

AMPLIVAR terminals featuring a ring contact designed for joining wiring to a stud or screw connection.

 

AMPLIVAR Terminal with Straight FASTON Receptacle

AMPLIVAR splice combined with straight FASTON quick disconnects, removing the necessity for separate stranded wire terminal connections and lead wires.

 

Power Splice

A splice designed to terminate a combination of up to 6 magnet wire and 2 stripped lead wires. The splice contains two cavities that separate and cradle magnet wire and lead wires prior to crimping.

Solderless Magnet Wire Samples for Motors
Magnet Wire Sample Guide - Try before you buy!
  1. Optimize Motor Designs with Advanced Termination Solutions

Discover how manufacturers are optimizing motor designs and cutting costs with TE Connectivity’s robust portfolio of MAG-MATE and SIAMEZE terminals for Aluminum Magnet Wire. Enhance your processes with innovative termination solutions tailored to today's needs. Explore efficient magnet wire connections for motors, compressors, transformers, and other windings.

Electric Motor
Solderless Electric Motor Solutions: A case study series showing the versatility of TE's magnet wire portfolio