This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Robust, effective antennas that is easy to install. The antenna offers omni directional performance across its bands. The element design ensures a high first time connection rate and an ongoing, robust communications link.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Antenna Connection Type  FAKRA, SMA, SMB

  • Antenna Connector Type  FAKRA D - Female, SMA, SMA Plug, SMB

Configuration Features

  • Number of Ports  1

  • Antenna Style  External

  • Antenna Type  Enclosure

  • Antenna Protocol  GPS, ISM / ZB / BT WIFI

  • Band Type  Single Band

Electrical Characteristics

  • Impedance (Ω) 50

  • Active Antenna  No

  • VSWR (Max)  <2:1

Signal Characteristics

  • Gain (Max) (dB) -6

  • Frequency Band (MHz) 169, 433.05 – 434.79, 450 – 564, 698 – 960, 868 – 870

Mechanical Attachment

  • Mounts To  Panel

  • Mounting Retention Type  Panel Mount

  • Polarization  Vertical Linear

  • Region  Global

Dimensions

  • Cable Insulation Diameter (Max)  2.8 mm [ .1 in ]

  • Cable Length  2 mm [ 6.6 in ]

  • Product Length  165.1 mm [ 6.5 in ]

  • Product Width  32.13 mm [ 1.265 in ]

  • Product Height  20 mm [ .793 in ]

Industry Standards

  • Wireless Application  GPS, ISM

Packaging Features

  • Packaging Method  Bag/Box

Other

  • Precision Level  Standard

Reference Number

  • TE Internal Number CAT-R131-AN862E

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.