This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Design Features

  • High quality Magnet selected

Product Comments

  • Robust Nylon 6.6 housing
  • Magnet selected to work with PS5 Series

Typical Applications

  • Door Interlocks
  • Hook Switches
  • Security Systems
  • Safety Interlocks
  • Position Indication

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Family  PS5

  • Position Switch Sensor Product Type  Position Switch

  • Actuation  Position

Mechanical Attachment

  • Position Switch Sensor Mounting (mm) Dia 6.16 x 25.4

Usage Conditions

  • Operating Temperature (Max) (°C) 120

Industry Standards

  • UL Listing  No

Reference Number

  • TE Internal Number CAT-PSS0026

Related Materials

Datasheets & Catalog Pages