Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Family
IS
-
Position Switch Sensor Product Type
Tilt Switch
-
Actuation
Tilt
Electrical Characteristics
-
Maximum Switching Current (A)
.5
-
Maximum Switching Voltage (VDC)
48
-
Power Rating (Max) (W)
10
-
Cable Wiring
Right
Mechanical Attachment
-
Position Switch Sensor Mounting (mm)
14.4 x 27.4 x 42
Reference Number
-
TE Internal Number
CAT-PSS0021