This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The SKJ series string pot offers a CANBus output signal for simple integration in applications from mobile construction equipment to hydraulic lift tables and anything else in between.

Available in both 250 and 400-inch stroke ranges, the SKJ series string pot offers the ultimate ease-of-use, compact design and user flexibility.  Need to mount it upside down? Simply rotate its stainless mounting bracket to where you want it. Need the electrical connector to point in a different direction? Just rotate the rear cover to point the connector to the desired direction. Its compact design, ease of use and the utmost in flexibility makes the SKJ series string potentiometer the perfect economically priced solution for both the single piece user to the higher volume OEM.

Benefits

  • Linear Position to 400 inches (10 m) 
  • Compact Design
  • Simple To Install  
  • User Adjustable Measuring Cable Orientation 
  • Various configurations available in stock
orange bar

Applications

  • Fork lifts
  • Telescopic arms
  • Boom lifts
  • Scissor lifts
sk series string potentiometer infographic

Other CAN Output Sensors

  

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  SK Series, IP67 String Pots

Body Features

  • Case Material  Polycarbonate + Stainless Mounting Bracket

Dimensions

  • Full Stroke Range (mm) 6350, 10160

  • Full Stroke Range (in) 250, 400

Usage Conditions

  • Accuracy (% of FS) ±.35

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Output Signal Type  CAN J1939

  • Digital Resolution (bit) 12

Industry Standards

  • IP Rating  IP67

  • Hazardous Area Approval  No

Other

  • Repeatability (% of FS) .02

  • Encoder Drive  No

  • Measuring Cable  Nylon-Coated Stainless Steel

Reference Number

  • TE Internal Number CAT-CAPS0064

Related Materials

Datasheets & Catalog Pages