This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Receptacle and cap housings offer a one-piece approach and come fully assembled.

Series Overview

  • Accepts contact size HDSF 16 (up to 13 amps)
  • 14-20 AWG (2.50-0.50 mm2)
  • 2, 3, 4, 6, 8, and 12 cavity arrangements
  • In-line mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Integrated Primary Latch Reinforcement (PLR) confirms contact alignment and retention
  • Available accessories: Backshells, mounting clips
  1. AMPSEAL 16 Connector Overview & Assembly Instructions (English)

Learn about our heavy-duty AMPSEAL 16 connectors that are designed to help prevent moisture and dirt from contaminating connections. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

FAQ

Frequently Asked Questions

Q:    What is an AMPSEAL 16 connector?

A:    TE Connectivity’s AMPSEAL 16 environmentally sealed connectors are designed for cable to cable and cable to device applications. AMPSEAL 16 connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What are the appropriate applications for AMPSEAL 16 connectors?

A:    Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle

 

READ MORE FAQS ABOUT AMPSEAL 16 CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Shape  Rectangular

  • Connector System  Wire-to-Device, Wire-to-Wire

  • Connector & Housing Type  Cap, Housing for Female Terminals, Housing for Male Terminals, Plug

  • Sealable  No, Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Primary Locking Feature  Integrated in Housing

  • Mixed & Hybrid Connector  No

Configuration Features

  • Number of Positions  2, 3, 4, 6, 8, 12

  • Number of Rows  1, 2

  • Blank Cavity Position  0

Electrical Characteristics

  • Operating Voltage (VAC) 250

  • Operating Voltage (VDC) 250

  • Nominal Voltage Architecture (V) 250

Body Features

  • Cable Exit Angle  180°

  • Primary Product Color  Black, Gray, Red

  • Connector & Keying Code  A, B, C, D

Contact Features

  • Contact Type  Pin, Socket

  • Contact Size  1.3mm, 1.5mm, 1.6mm, Size 16

  • Mating Pin Diameter (mm) 1.5, 1.55, 1.59, 1.6

  • Mating Pin Diameter (in) .059, .06, .061, .062, .063

  • Contact Current Rating (Max) (A) 13

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed, Polarized, Polarizing Rib, Polarizing Tab

  • Strain Relief  Add By Accessory, With, Without

  • Connector Mounting Type  Cable Mount (Free-Hanging)

  • Terminal Position Assurance  No, Yes

Housing Features

  • Housing Material  Nylon 66 GF, PBT 15GF, PBT GF, PBT GF15, Thermoplastic GF

  • Centerline (Pitch) (mm) 4.5, 5.3, 6

  • Centerline (Pitch) (in) .177, .209, .236

Dimensions

  • Wire Size (mm²) .5 – 2, .52 – 2.08

  • Wire Size (AWG) 1 – 10, 20 – 14

  • Compatible Insulation Diameter Range (mm) 1.27 – 3.3, 1.3 – 2.3, 1.3 – 3.3, 2.2 – 3.9

  • Compatible Insulation Diameter Range (in) .05 – .131, .051 – .131, .086 – .153

  • Row-to-Row Spacing (mm) 0, 2.54, 4.5, 5.3, 6.18

  • Row-to-Row Spacing (in) 0, .1, .177, .209, .243

  • Product Length (mm) 15.6, 19.6, 20.3, 20.33, 24.1, 24.6, 24.83, 25.3, 25.33, 28.6, 29.33, 36.7, 36.75, 36.8, 37.6, 38.33, 47.55

  • Product Length (in) .614, .771, .772, .799, .8, .948, .949, .966, .968, .969, .978, .997, 1.126, 1.155, 1.445, 1.447, 1.449, 1.48, 1.509, 1.872

  • Product Width (mm) 10.2, 16.9, 20.2, 20.25, 20.33, 22.6, 23.5, 24.1, 24.6, 24.83, 25.33, 26.8, 28.6, 29.33, 36.6, 36.7, 36.75, 36.8, 37.6, 38.33, 47.5, 47.55

  • Product Width (in) .401, .665, .795, .797, .8, .889, .925, .949, .969, .978, .997, 1.055, 1.126, 1.155, 1.44, 1.445, 1.447, 1.449, 1.48, 1.509, 1.87, 1.872, 1.873, 795

  • Connector Height (mm) 14.4, 18.93, 19.15, 20.25, 22.45, 23.5, 24.1, 26.6, 26.65, 26.8, 31, 31.5, 37.5, 47.1, 47.5, 47.55

  • Connector Height (in) .567, .745, .754, .797, .883, .884, .925, .949, 1.049, 1.05, 1.055, 1.22, 1.24, 1.48, 1.85, 1.87, 1.873

Usage Conditions

  • Operating Temperature (Max) (°C) 125, 150

  • Operating Temperature (Max) (°F) 257, 302

  • Operating Temperature Range (°C) -40 – 125, -40 – 150

  • Operating Temperature Range (°F) -40 – 257, -40 – 302

Operation/Application

  • Circuit Application  Power

Industry Standards

Packaging Features

  • Packaging Method  Bag, Box, Package, Tube

  • Packaging Quantity  1, 14, 19, 20, 22, 25, 27, 30, 40, 50, 100, 175, 200, 250, 252, 342, 600

Other

  • Connector Position Assurance Capable  No, Yes

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-AM7801-CH8172

Related Materials

AMPSEAL 16, TE Connectivity, and TE connectivity (logo) are trademarks.