APPLICATION
TE Connectivity (TE) has one of the broadest ranges of LVDT position sensors designed to meet the harsh environment demands of hydraulic applications.
As electronification and digitization continue to grow Industry 4.0, reliable position sensors are critical to meet the harsh demands of industrial hydraulic applications. LVDT position sensors from TE Connectivity offer standard and custom solutions based on application requirements.
Customers are able to get the form, fit, function and AC or DC processing needed for their system design. These sensors enable better system and feedback controls with high accuracy and fast response time. Optimized for hydraulic valves and actuators, TE’s LVDT solutions can fit in restricted spaces and work in an existing footprint. The rugged design allows these position sensors to withstand the harsh environment demands of high pressure applications with media exposure.