Linear Potentiometers

TE Connectivity (TE) manufactures high-performance, sealed, linear potentiometers for quick delivery.

Product Features:

Capabilities of TE's Linear Potentiometer Portfolio

  • Miniature linear potentiometer designs
  • Industrial packages with measurement ranges up to 30" (750 mm)
  • Supply voltages from 25 to 48 VDC
  • Sealed against the environment with wiper/elements designed for high life
  • Rod-end bearings mount for ease of installation and long life
  • Designed for various applications including vehicle testing, autosport instrumentation, structural and architectural testing and robotics

302°F

Maximum Operating Temperature available is 302°F (150°C)

48

Maximum Input Voltage (VDC)

IP65

Standard designs available with IP65 housings