DEUTSCH DBAS series connectors

Reliable and Radiation Resistent

DBAS Series connectors are designed for severe environmental areas in aeronautic and space applications such as rocket launch pads. Thanks to its visual and sensitive push-pull locking system, this connector is highly reliable. The wide range of inserts and large range of shell types and accessories with multiple surface-finishing options makes integrated solutions for custom designs possible.

Product Features:

DEUTSCH DBAS Series Connectors

• Compliant with specifications SAE/AS81703 series III, UTE C 93 - 422 model HE 311 and ESA/SCC 3401

Connection Reliability:
• Visual and sensitive locking (blind mating)
• Double keying system to prevent any cross connection
• Leading clip preventing any accidental unmating on demand
• Interface and individual wire sealing

Large Range of Variants and Accessories:
• Mobile and “rack and panel” plugs, plugs with heavy duty lanyard
• Sealed receptacles and hermetic receptacles and feedthrough
• Removable contacts size 6 to 22, crimp, solder and PCB types
• Savers, protective caps and dummy receptacles

Custom Design for Integrated Solutions:
• Cryogenic and High Temperature versions
• Dead-Face systems
• Specials (High Speed, HF, pyrotechnic, 1553 bus)

200°C

Service temperature

100%

Mating