Speed, Reliability, and Low Per-line Cost

These advantages have made our FASTON quick connects the industry leader in the appliance and automotive industries. The same advantages continue to attract more users. With over 60 years of experience providing quick connects to our customers, we constantly strive to introduce new and improved products to add to our quick connect family. Our commitment to innovation and continuous improvement allows the FASTON quick connects to remain the leader in the industry. Recent extensions to the product line include an expanded range of low insertion force terminals, high temperature terminals, low profile terminals, and more.

Faston Terminals

Product Features

 

Tab Width (in.) .110, .125, .187, .205, .250, .312
Orientations
Straight, Left flag, Right flag, Piggyback
Tab Thickness (in.)
.012-.032
Crimp Types
F-crimp, Tab-lock, C-crimp, 2D crimp
Wire Size (AWG)
26-8 Materials / Plating
Base: Brass, Phos. Bronze, Steel
Plating: Tin, Pre-tin, Silver, Nickel
Max Continuous Current (A)
24 Pre-insulation Available
Yes
Max Operating Temperature (oC)
Standard: 110
High-temp: 250
Agency Approval(s)
UL, VDE, CSA
Receptacle to Tab Mating Force (N)
15-80 Insulation Flammability Ratings
UL 94 V-0 & V-2

Featured Products

Standard FASTON Terminals

Advanced quick disconnect terminals featuring a robust low insertion force (LIF) design tested to withstand up to six mating cycles. Terminals are available in multiple crimping options, including the innovative 2D crimp that accepts a full range of wire sizes with a single terminal and applicator.

 

F-Spring Contact Terminals

Terminals with ergonomic features for safe and efficient assembly, including improved retention, insertion, and contact-stability benefits.

 

Ultra-Fast FASTON Receptacles and Tabs

Fully insulated FASTON receptacles and tabs provide a fully protected terminal and a closed barrel wire crimp. 

 

Ultra-Pod FASTON Pre-insulated Terminals

Fully insulated FASTON receptacles and tabs featuring an F-crimp terminal that is crimped and insulated with a single stroke of the press and applicator.

 

4.8 Series FASTON Receptacles for Multi Thickness Tabs

The 4.8 (187) series straight FASTON receptacle terminals are designed to mate with either a 0.5 mm (.020 in) or 0.8 mm (.031 in) thick quick disconnect tab.

 

250 Series Miniature FASTON Receptacle

Compact straight terminal for space constrained applications. The receptacle mates .250x.032in tabs and supports up to 7A of continuous current.

  1. Save Time and Tooling Costs with 2D Crimp

TE's 2D crimp uses one terminal and one applicator for wires ranging from 22-12AWG. Watch to learn more!