Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Rotary Displacement Sensor - Potentiometer Product Type :
Potentiometer
Configuration Features
-
Electrical Connection :
Connector, Waterproof Cable
Electrical Characteristics
-
Rotary Displacement Sensor - Potentiometer Supply Voltage (VDC):
<30
-
Input Current (W):
2
-
Output Current (Max) (mA):
2 Watt
-
Output Impedance (Ω):
500
Signal Characteristics
-
Frequency Response (Hz):
<1K
Body Features
-
Rotary Displacement Sensor - Potentiometer Weight (g):
2300
Dimensions
-
Shaft Diameter :
6 mm [ .23 in ]
Usage Conditions
-
Temperature Coefficient of Output (ppm/°K):
88 ppm
-
Operating Temperature Range :
-40 – 93 °C [ -40 – 200 °F ]
Packaging Features
-
Rotary Displacement Sensor - Potentiometer Package :
Dia 4.5in Housing
Other
-
Non-Linearity (FSO) (%):
.2
-
Output Voltage Range :
Ratiometric (0-Vsupply)
-
Sensitivity :
Virtually Infinite
-
Non Repeatability and Hysterisis :
.05
-
Torque (in-lbs):
2