Compatible LED :Everlight EAHP2024 Series, Lumileds 1204, Lumileds 1204CRSP, Lumileds 1205, Lumileds 1205 GEN 3, Lumileds 1205CRSP, Lumileds 1208, Lumileds 1208 CRSP, Lumileds L2C5-XXXX-1204, Lumileds LCHCI-3070-1205, Lumileds LCHCI-XXXX-1204, Sharp Mega Tuneable White GW6TGBJC50C, Sharp Mega Zenigata GW5DGC**M04
Lighting Connector Features Included :Driver on Board, Enables Zhaga Compatibility, Not Dimmable, Not Programmable, Optic Compatible, Thermal Protection
Operating Voltage (VDC):48
Termination Method to Wire & Cable :Mini CT Connector
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Connector System :Wire-to-Device
COB Substrate Thickness (mm):1
LED Holders Product Type :LED Holder
Configuration Features
Lighting Connector Features Included :Driver on Board, Enables Zhaga Compatibility, Not Dimmable, Not Programmable, Optic Compatible, Thermal Protection
Electrical Characteristics
Operating Voltage (VDC):48
Body Features
Compatible LED :Everlight EAHP2024 Series, Lumileds 1204, Lumileds 1204CRSP, Lumileds 1205, Lumileds 1205 GEN 3, Lumileds 1205CRSP, Lumileds 1208, Lumileds 1208 CRSP, Lumileds L2C5-XXXX-1204, Lumileds LCHCI-3070-1205, Lumileds LCHCI-XXXX-1204, Sharp Mega Tuneable White GW6TGBJC50C, Sharp Mega Zenigata GW5DGC**M04
Contact Features
Contact Base Material :Copper Alloy
Contact Mating Area Plating Material :Gold
Termination Features
Termination Method to Wire & Cable :Mini CT Connector
Housing Features
Housing Material :PBT
Usage Conditions
Operating Temperature Range :0 – 125 °C [ 32 – 257 °F ]