This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits

LEAVYSEAL Connector Headers

  • High Pin Count Capability: Supports up to 124 cavity arrangements, making it suitable for applications requiring extensive connections.
  • Robust Design: Features a durable thermoplastic housing that withstands harsh industrial environments and offers long-lasting performance.
  • Versatile Contact Options: Compatible with AMP MCP contacts, accommodating various sizes and current capacities up to 40 amps.
  • Secure Connections: The lever-assisted mating system simplifies installation and provides a reliable, stable connection.
  • Flexible Mounting Options: Available in in-line, flange, and PCB mount configurations, offering adaptability for different application needs.
  • Environmental Protection: Sealed design meets IP67 and IP69K standards, providing resistance to water, dust, and other contaminants.
  • Integrated Secondary Lock: Features a secondary locking mechanism to maintain contact alignment and retention, enhancing connection integrity.
  • Wide Temperature Range: Operates effectively across a broad temperature spectrum, suitable for diverse industrial applications.
  • Accessory Options: Offers a variety of accessories such as backshells, flanges, and sealing covers to customize and enhance connector functionality.
  • High Current Handling: Capable of supporting high current loads, making it suitavle for power-intensive applications.
LEAVYSEAL Connector Headers are designed for high vibration applications and offer multiple sealing options.

Key Features

LEAVYSEAL Connector Headers

Feature
High Pin Count Capability
Available in 15, 18, 21, 22, 26, 29, 31, 39, 46, 62, 92, and 124 cavity arrangements.
Contact Compatibility
Supports AMP MCP 6.3/4.8K, 2.8, and 1.5K contacts, handling up to 40 amps.
Connector Type
Fully shrouded, rectangular PCB mount headers.
Connection System
Wire-to-board for reliable power and signal transmission.
Housing Material
Made of durable thermoplastic, offering resistance to environmental factors.
Sealing Level
Meets IP67 and IP69K standards, providing high-level protection against dust and water.
Mating System
Features a lever-assisted design for secure and straightforward mating.
Secondary Lock
Integrated secondary locking mechanism confirms contact alignment and retention.
Mounting Options
In-line, flange, and PCB mount options available for versatile installation.
Operating Voltage
Rated for 42 VAC and up to 42 VDC, suitable for various electrical systems.
Temperature Range
Operates between -40°C and 140°C, accommodating a wide range of environmental conditions.
Contact Plating
Silver plating in the contact mating area enhances conductivity and durability.
Profile Height
Available in profile heights from 34.6 mm to 48 mm above the PCB.
Contact Size
Supports contact sizes of 1.5 mm, 2.8 mm, and 9.5 mm, with varying current ratings.
Mechanical Retention
Locking interface with boardlock and mounting hole options for secure attachment.
Accessory Options
Includes backshells, flanges, locking slides, and sealing covers for enhanced functionality.
  1. LEAVYSEAL Connector Overview & Assembly Instructions (English)

Learn about our heavy-duty LEAVYSEAL connectors, which feature a lever lock for mating. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

Real World Applications

LEAVYSEAL Connector Headers

  • Automotive Electronics: Used in vehicles for critical connections in systems like engine management, transmission control, and lighting, providing reliable power and signal transmission across various electronic modules.
  • Heavy-Duty Truck Systems: Applied in the electrical systems of heavy trucks, such as ABS brakes, engine control units, and chassis wiring, offering robust and secure connections that withstand the rigors of the road.
  • Construction Equipment: Integral to the electronic and power systems of construction machinery, including excavators, loaders, and cranes, where they facilitate connections for controls, sensors, and motor drives.
  • Agricultural Machinery: Used in tractors, combines, and other agricultural equipment for connecting electronic control systems, sensors, and communication modules, supporting the operation of modern precision farming technologies.
  • Railway Systems: Deployed in trains and railway infrastructure to connect control systems, lighting, and communication networks, playing a role in maintaining reliable operation under dynamic and challenging conditions.
  • Electric and Hybrid Vehicles: Essential for the powertrain and battery management systems in electric and hybrid vehicles, where they connect high-current components and manage the distribution of power and data signals.
  • Marine Transportation: Applied in boats and ships for connecting navigation systems, engine controls, and other critical electronic components, providing reliable operation in corrosive marine environments.
  • Industrial Automation: Used in factory automation systems, including robotic arms, conveyor belts, and control panels, facilitating the integration of sensors, actuators, and control units for efficient industrial processes.
  • Off-Highway Vehicles: Utilized in off-highway and specialized vehicles, such as mining trucks and forestry equipment, to connect complex electrical systems that must endure extreme conditions and heavy usage.
  • Public Transportation: Implemented in buses, trams, and other public transport vehicles for connecting various electronic systems, including HVAC controls, lighting, and fare collection systems, supporting reliable and efficient operation.

FAQ

LEAVYSEAL Connector Headers

Q:    What is a LEAVYSEAL connector?

A:    TE Connectivity’s LEAVYSEAL environmentally sealed connectors are designed for wire-to-wire, wire-to-board, and wire-to-device applications. The LEAVYSEAL connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What are the appropriate applications for LEAVYSEAL connectors?

A:    Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle

 

READ MORE FAQS ABOUT LEAVYSEAL CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • PCB Connector Assembly Type  PCB Mount Header

  • Connector Shape  Rectangular

  • Connector System  Wire-to-Board

  • Sealable  Yes

  • Connector & Contact Terminates To  Printed Circuit Board

  • Mixed & Hybrid Header  No, Yes

Configuration Features

  • Number of Signal Positions  62, 92, 124

  • Connector Modification  Sealed Flange

  • Number of Positions  2, 21, 39, 62, 92, 124

  • PCB Mount Orientation  Horizontal, Right Angle, Vertical

  • Number of Rows  1, 3, 4, 8

  • Number of Sections  1, 2

Electrical Characteristics

  • Operating Voltage (VAC) 42

  • Operating Voltage (VDC) 28, 36, 260

  • Nominal Voltage Architecture (V) 12, 24, 42

  • Voltage Rating (Max) (VAC) 42

  • Voltage Rating (Max) (VDC) 36, 42

Body Features

  • Primary Product Color  Black, Gray, Green

  • Connector & Keying Code  A, A-B, B, C-D, E

Contact Features

  • Contact Type  Tab

  • Contact Size  1.5mm, 2.8mm, 9.5mm

  • Mating Tab Width (mm) 1.5, 2.8, 9.5

  • Mating Tab Width (in) .059, .11, .374

  • Mating Tab Thickness (mm) .6, .64, .8, 1.2

  • Mating Tab Thickness (in) .025, .031, .047

  • Contact Mating Area Plating Material  Silver, Silver (Ag)

  • Contact Current Rating (Max) (A) 20, 40

Termination Features

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • Mating Retention Type  Locking Interface

  • PCB Mount Retention Type  Boardlock, Mounting Hole

  • PCB Mount Retention  With, Without

  • Panel Mount Feature  With, Without

  • PCB Mount Alignment  With, Without

  • Mating Alignment  With

  • Mating Retention  With

  • Mating Alignment Type  Keyed, Polarization Rib

  • Connector Mounting Type  Board Mount, Panel Mount

  • Mounting Holes  With, Without

Housing Features

  • Housing Material  PA 66 GF25

  • Centerline (Pitch) (mm) 4, 5, 6, 16.5

  • Centerline (Pitch) (in) .157, .196, .197, .236, .649

Dimensions

  • Profile Height from PCB (mm) 34.6, 36.2, 36.3, 37.5, 42.45, 44.8

  • Profile Height from PCB (in) 1.362, 1.425, 1.429, 1.48, 1.671, 1.76

  • PCB Thickness (Recommended) (mm) 1.57, 1.6

  • PCB Thickness (Recommended) (in) .062, .063

  • Connector Width (mm) 38, 48, 49, 53.6, 57.6, 112.6, 138

  • Connector Width (in) 1.482, 1.89, 1.93, 2.11, 2.268, 2.27, 4.43, 5.433

  • Connector Length (mm) 112.6, 120, 132, 138, 58, 76

  • Connector Length (in) 2.28, 2.992, 4.433, 4.72, 5.19, 5.196, 5.43

Usage Conditions

  • Operating Temperature (Max) (°C) 65, 70, 75, 80, 85, 90, 100, 105, 110, 120, 125, 130, 140

  • Operating Temperature (Max) (°F) 149, 158, 167, 176, 185, 194, 212, 221, 230, 248, 257, 266, 284

  • Operating Temperature Range (°C) -40 – 120, -40 – 130, -40 – 140, -30 – 100

  • Operating Temperature Range (°F) -40 – 248, -40 – 266, -40 – 284, -22 – 212

Operation/Application

  • Shielded  No, Yes

  • Circuit Application  Power, Power & Signal, Signal

Industry Standards

Packaging Features

  • Packaging Method  Box, Loose Piece, Tray

  • Packaging Quantity  6, 12, 16, 32, 50, 105

Reference Number

  • TE Internal Number CAT-L489-H342

Related Materials