New Product: zSFP+ Stacked Belly-to-Belly Connectors

zSFP+ Stacked Belly-to-Belly Connectors

Maximize printed circuit board (PCB) space usage

Our new zSFP+ stacked belly-to-belly connectors offer an upright latching feature that can accommodate four row belly-to-belly applications to enable higher faceplate density and maximize printed circuit board (PCB) space usage for hyperscale data centers and networking switch applications.

November 21, 2019

TE Connectivity (TE), a world leader in innovative connectivity solutions for high-speed computing and networking applications, is introducing its new zSFP+ stacked belly-to-belly connectors that are designed to support data rates at both 28G NRZ and 56 Gbps PAM-4. The upright latching feature for zSFP+ stacked belly-to-belly connectors is a key capability that can accommodate four row belly-to-belly applications to enable higher faceplate density and maximize printed circuit board (PCB) space usage for hyperscale data centers and networking switch applications.

 

This expanded portfolio includes 2x4 and 2x12 configurations, which offer design flexibility to address different application needs. zSFP+ stacked belly-to-belly connectors are backward-compatible to previous generations by sharing the same mating interface and cage dimensions with the entire SFP/SFP+/SFP 28 portfolio, facilitating easy design-in and system upgrades.

 

“We see that 56-gigabit PAM-4 performance is becoming a standard in hyperscale data centers and high-end network switches and routers, and many customers are demanding PAM-4 support as well as higher faceplate density,” said Jimmy Ju, product manager at TE Connectivity’s data and devices business unit. “TE’s new zSFP+ stacked belly-to-belly connectors offer both features to facilitate higher data center performance.”

 

To learn more about TE’s zSFP+ stacked belly-to-belly connectors, click here.

 

About TE

TE Connectivity is a $13 billion global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions, proven in the harshest environments, enable advancements in transportation, industrial applications, medical technology, energy, data communications, and the home. With nearly 80,000 employees, including more than 8,000 engineers, working alongside customers in approximately 150 countries, TE ensures that EVERY CONNECTION COUNTS.

Find out more