Featured Product: AMPMODU connectors with 2 mm centerlines for board signal transfers

TE Connectivity introduces AMPMODU connectors with 2 mm centerlines for board signal transfers

"We are excited to be able to grow our AMPMODU portfolio to now include a 2 mm centerline offering that provides customers with a wide variety of rugged, reliable and versatile board connectors. This extension supports the trend in our industry of board miniaturization while continuing to meet the high reliability and quality standards that our customers expect from TE”

October 23, 2019

DARMSTADT, Germany – TE Connectivity (TE), a world leader in connectivity and sensors, is expanding its range of AMPMODU interconnection solutions with the introduction of 2 mm centerline board connectors. These new connectors occupy 38 percent less space than traditional 2.54 mm (0.1 inch) centerline products, while reliably and economically meeting the packaging and inter-connection requirements of today's miniature, sophisticated electronics. The products are designed for use across multiple industry segments where space constraints are of particular concern. Target applications include PLC and other I/O devices, servo drives, industrial automation and controls, industrial robotics, instrumentation and test equipment, and building and home automation devices. The new 2 mm offerings will include breakaway headers and board-to-board receptacles, both supporting automated surface-mount, through-hole reflow (Pin-in-Paste), and traditional through-hole mount processes for ease of manufacturing. 

 

The 2 mm breakaway headers can be mounted onto boards with thicknesses of 1.6 mm and 2.4 mm, providing customers with a wide range of options for PCB assembly. Through-hole headers feature straight or right-angle posts with a mating post length of 4.0 mm (0.16 inch) and a lead length of 2.8 mm (0.11 inch) and several other lead lengths, depending on board thickness and soldering method. They are molded in a flame retardant (UL94 V0) thermoplastic housing material that is resistant to reflow soldering temperatures and provides a high level of safety in harsh environments. The product offering includes single and double row variants and is available in bulk, tube, and tape and reel packaging offering flexibility in manufacturing. Shrouded headers are under development and will come to market in the near future.

 

The 2 mm board-to-board receptacles are housed in a high-temperature-resistant liquid crystal polymer (LCP) and utilize phosphor bronze contacts with dual cantilever beams that are available in three gold plating thicknesses. The dual-beam design provides for increased contact surface between the header pin and the receptacle contact to allow reliable signal transfers. The complete portfolio includes various top- and dual-entry vertical and horizontal receptacles that offer multiple options for board-to-board stacking of header and receptacle combinations.

 

“We are excited to be able to grow our AMPMODU portfolio to now include a 2 mm centerline offering that provides customers with a wide variety of rugged, reliable and versatile board connectors. This extension supports the trend in our industry of board miniaturization while continuing to meet the high reliability and quality standards that our customers expect from TE,” says Sameer Trikha, global product manager for TE’s Board Signal products.

About TE

TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).

Find out more