
High-Density 5.0mm PCB Connectors for Robust Wire-to-Board Interfacing
RAST 5 PCB connectors are designed for flexibility, reliability, and high performance. With a wide range of options, these connectors meet essential industrial and appliance safety standards, including UL94-V0 and IEC 60335-1 (GWT 750°C). They are also certified by UL, VDE, and CQC. Ideal for wire-to-board connections and control units in major appliances and other applications, these connectors feature a 5mm pitch and support 2 to 9 positions. Available in three different footprint layouts, they offer an optimized, versatile solution for a variety of design requirements.

Product Features
Centerline (mm) | 5.0 | Operating Temperature (°C) |
-40 to +120 |
Current Rating (A) | 20 | Positions | 2-9 |
Voltage Rating (VAC) | 250, 400, 600 | Contact | Copper Alloy, Tim plating over Nickel |
IEC 60335-1 Glow-Wire | Yes | Sealed Version | No |
UL94 Rating | V-0 & V-2 | Color / Keying | Yes |
Agency Approvals | UL, VDE | Configurations | Wire-To-Board |