
Panel and Motor Mount RAST 5 Connectors
The RAST 5 standard defines a connector with 5mm pitch and standard keying, polarization, and locking features. The FASTIN-FASTON RAST 5 connector system is designed to accept 6.3 mm FASTIN-FASTON tabs in panel or motor mount housings meeting the RAST 5 standard. The connector system accepts the most common RAST 5 connector families including AMP MONO-SHAPE, AMP multifitting Mark II, AMP standard timer and Positive Lock RAST 5 connector systems. The Positive Lock RAST 5 connector system requires use of a FASTIN-FASTON tab with a detent hole to engage the positive locking feature. The most common application for this product is for household appliance components, including motors for washing machines, dishwashers, dryers, and refrigerators.

Product Features
Centerline (mm) | 5 | Operating Temperature (°C) | -25 to +105 |
Maximum Current Rating (A) | 28 (for 10 AWG wire) | Wire Size (AWG) | 22-10 |
Voltage Rating (V) | 380 | Positions Available | 2-10 |
IEC 60335-1 Glow-Wire Available | Yes | Sealed Version Available | No |
UL94 Rating Available | V-0 | Color/Keying Available | Yes |
Agency Approvals | UL, VDE | Available Configurations | Wire-to-Panel, Motor Mount |