This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tubing Product Type  Heat Shrink Tubing

  • Wall Type  Single Wall

Body Features

  • Material Systems Code  200

  • Fluid Type  Aviation Fuel | Chemicals/Solvents | Hydraulic Fluid | Lubricating Oil | Water

  • Primary Product Color  Black

  • Shrink Ratio  3.6:1 | 4:1

  • Primary Product Material  Crosslinked Fluoroelastomer

  • Flexibility  Very Flexible

Dimensions

  • Recovered Wall Thickness (Nominal) (mm) .15 | .89 | 1.07 | 1.25

  • Recovered Wall Thickness (Nominal) (in) .006 | .035 | .042 | .049

  • Product Length (mm) 38.1 | 50.8 | 63.5 | 76.2 | 101.6 | 152.4 | 254

  • Product Length (in) 1 | 1.5 | 2 | 2.5 | 3 | 4 | 5 | 6 | 10

  • Expanded Inside Diameter (Min) (mm) 25.4 | 31.75 | 34.8 | 38.1 | 50.8 | 67.82

  • Expanded Inside Diameter (Min) (in) 1 | 1.25 | 1.37 | 1.5 | 2 | 2.67

  • Recovered Inside Diameter (Max) (mm) 6.35 | 7.87 | 9.65 | 12.7 | 19.05

  • Recovered Inside Diameter (Max) (in) .25 | .31 | .38 | .5 | .75

Usage Conditions

  • Shrink Temperature (Min) (°C) 175

  • Tubing Flammability Type  Flame-Retardant

  • Operating Temperature Range  -40 – 200 °C [ -40 – 392 °F ]

  • Recovery Temperature (°C) 175

Operation/Application

  • Mechanical Resistance  Abrasion | Fluids | Mechanical Damage | Strain Relief

Packaging Features

  • Packaging Method  Piece

Other

  • Product Source  Mexico

Reference Number

  • TE Internal Number CAT-R21-T319

Related Materials
No documentation available.