This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Primary Locking Feature  Clean Body

Contact Features

  • Contact Fabrication  Stamped & Formed

  • Contact Size  Size 16

  • Typical Current Rating (A) 10

  • Crimp Type  F-Crimp

  • Terminal Type  Pin | Socket

  • Interface Plating  Gold (Au) | Nickel (Ni) | Tin (Sn)

  • Mating Pin Diameter (mm) 1.56 | 1.62

  • Mating Pin Diameter (in) .061 | .063

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire

Dimensions

  • Wire Size (AWG) 14 – 18 | 16 – 18 | 16 – 20 | 20 – 24

  • Wire Size (mm²) .5 – .2 | 1.31 – .52 | 1.31 – .82 | 2.08 – .82

  • Wire Size Search (mm²) .2 | .25 | .3 | .4 | .5 | .6 | .75 | .8 | 1 | 1.25 | 1.5 | 2

  • Wire Size Search (AWG) 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24

  • Tab Length (mm) 20.22 | 21.79

  • Tab Length (in) .796 | .857

Usage Conditions

  • Insulation Option  Uninsulated

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Operation/Application

  • Compatible With Wire Base Material  Copper

Packaging Features

  • Packaging Method  Reel

  • Packaging Quantity  3000

Other

  • Terminal Transmits  0 – 24 A (Low Power)

Related Materials
No documentation available.