This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Board-to-Board

  • Connector & Housing Type  Plug | Receptacle

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  4 | 6

  • PCB Mount Orientation  Right Angle | Vertical

Electrical Characteristics

  • Operating Voltage (VDC) 30

Contact Features

  • Contact Current Rating (Max) (A) 1 | 1.5 | 2

Mechanical Attachment

  • PCB Mount Retention  With | Without

  • PCB Mount Retention Type  Locating Post

  • Connector Mounting Type  Board Mount

Housing Features

  • Centerline (Pitch)  3 mm [ .118 in ]

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Operation/Application

  • Circuit Application  Power & Signal | Signal

Packaging Features

  • Packaging Quantity  2000

Related Materials
No documentation available.