This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ground Feature Type  Grounding Indents | Grounding Straps

  • Shell Material Configuration  All Plastic | Front Metal Shell | Full Metal Shell

  • Connector & Housing Type  Plug

  • Connector System  Board-to-Board | Cable-to-Board | Wire-to-Board

  • Connector Shell Size  1

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  9

  • Number of Rows  2

  • PCB Mount Orientation  Vertical

Body Features

  • Mating Retention Feature Material  Brass

  • Mating Feature Plating Material  Nickel over Copper Flash

  • Insert Material  Brass | Polyamide, GV | Thermoplastic

  • Shell Plating Finish  Bright

  • Primary Product Color  Black

  • Assembly Process Feature Material  Phosphor Bronze

  • Shell Plating Material  Tin | Zinc

  • Mating Feature Material  Brass | Zinc

  • Connector Profile  High | Standard

Contact Features

  • Contact Mating Area Plating Material Thickness (µin) 30

  • Contact Mating Area Plating Material  Gold (Au) | Gold Flash

  • PCB Termination Area Plating Finish  Bright

  • Contact Base Material  Brass | Phosphor Bronze

  • PCB Contact Termination Area Plating Material  Tin | Tin-Lead

  • Contact Underplating Material  Nickel | Palladium Nickel

  • Contact Shape & Form  Round | Square

  • Contact Current Rating (Max) (A) 1.5 | 2.7 | 6 | 6.4

  • Contact Options  Installed

Termination Features

  • Square Termination Post & Tail Dimension  .63 mm [ .025 in ]

  • Termination Method to PCB  Through Hole - Solder

  • Rectangular Termination Post & Tail Width  .45 mm [ .017 in ]

  • Rectangular Termination Post & Tail Thickness  .32 mm [ .012 in ]

  • Termination Post & Tail Length (mm) 3.18 | 3.2 | 4.32 | 4.78

  • Termination Post & Tail Length (in) .125 | .126 | .17 | .188

  • Termination Post & Tail Diameter (mm) .6 | .66

  • Termination Post & Tail Diameter (in) .023 | .026

Mechanical Attachment

  • Mounting Hole Diameter (in) .12 | .121

  • PCB Mount Alignment  With

  • Mounting Hole Diameter (mm) 3.05 | 3.07

  • Assembly Process Feature Plating Material  Tin

  • Mounting Hole Diameter (mm) 3.05 | 3.07

  • Mounting Hole Diameter (in) .12 | .121

  • Connector Mounting Type  Board Mount

  • PCB Mount Retention  With | Without

  • PCB Mount Retention Type  4-40 Retention Insert | Boardlock | Mounting Hole | Solder Tail

  • Mating Retention  With | Without

  • Mating Retention Type  4-40 Screwlock | Clinch Nut, 4-40 UNC | Female Screwlocks, 4-40 UNC | Female Screwlocks, Fixed | Female Screwlocks, M3 | Retension Inserts | Threaded Insert, 4-40 UNC | Threaded Insert, M3 | Threaded Inserts, 4-40 UNC

Housing Features

  • Housing Material  Nylon GF | PBT GF | PBTP GF | Polyester | Polyester GF | Thermoplastic

  • Shell Material  Carbon Steel | Steel

  • Centerline (Pitch) (mm) 2.74 | 2.77

  • Centerline (Pitch) (in) .108 | .109

Dimensions

  • PCB Thickness (Recommended) (mm) 1.5 | 1.57 | 1.57 – 2.36 | 1.6 | 2.36 | 2.36 – 3.18

  • PCB Thickness (Recommended) (in) .059 | .062 – .093 | .062 | .063 | .093 | .093 – .125

  • Row-to-Row Spacing (mm) 2.84

  • Row-to-Row Spacing (in) .111 | .112

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Shielded  No

  • Durability Rating (Cycles) 200

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Compatible With Approved Standards Products  DIN 41652 | UL E28476

Packaging Features

  • Packaging Quantity  17 | 55 | 70

  • Packaging Method  Box & Tray | Tray | Tube

Related Materials
No documentation available.