Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Output Termination Type :
Ring Terminal
-
Input Termination Type :
Ring Terminal
Configuration Features
-
Wiring Configuration :
DELTA (3 wire + ground)
Electrical Characteristics
-
Operating Voltage (VAC):
480
-
Power Rating (kW):
22, 30
-
Current Rating (A):
35
Mechanical Attachment
-
Product Mount Type :
Wall Mount