Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Output Termination Type :
Busbar
-
Input Termination Type :
Busbar
Configuration Features
-
Wiring Configuration :
DELTA (3 wire + ground)
Electrical Characteristics
-
Operating Voltage (VAC):
480
-
Power Rating (kW):
250, 315
-
Current Rating (A):
400
Mechanical Attachment
-
Product Mount Type :
Wall Mount