Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer, Submersible Pressure Transducer
-
Pressure Type :
Gauge
Configuration Features
-
Electrical Connection :
Conduit 25 ft
Electrical Characteristics
-
Supply Voltage Range (V):
10 – 28
Body Features
-
Port Material :
PTFE, PVDF
Dimensions
-
Product Length :
7705.8 mm [ 303.38 in ]
-
Product Diameter :
35.8 mm [ 1.41 in ]
Usage Conditions
-
Pressure :
.344 bar [ 5 psi ]
-
Operating Temperature Range :
0 – 60 °C [ 32 – 140 °F ]
Operation/Application
-
Output Signal Type :
4 – 20 mA
-
Proof Pressure Range :
2X, Min
-
Pressure Accuracy :
±0.25% FSO
Industry Standards
-
Compatible With Agency/Standards Products :
UL
Other
-
Sensor Options :
IP68 Protection
-
Port Fitting :
1/4 FNPT