Automotive LiDAR and Radar

Application

Application

Automotive LiDAR and Radar

TE provides high performance, excellent signal integrity, and space efficient connectivity solutions to enable both today’s and next generation automotive sensing architectures.

 Autonomous driving and advanced driver assistance systems (ADAS) rely on radars, and LiDAR sensors to deliver safer, more comfortable, and more intelligent driving experiences. These sensors depend on robust, high speed data links to transmit increasingly largevolumes of information with high reliability.At the same time, tighter packaging constraints and higher levels of integration are driving the adoption of hybrid data and power connectivity solutions that fit seamlessly inside compact sensor housings.

TE Connectivity (TE) enables Radar, and LiDAR systems with a broad portfolio of automotive grade connectivity solutions, spanning high speed data, signal and power interconnects, PCIe connectivity, and EMI shielding. Designed for demanding automotive environments, TE solutions deliver high performance, excellent signal integrity, and space efficient designs, supporting both today’s
and next generation sensing architectures.

Automotive Lidar Radar

Inside Device Connectivity Solutions

 
Product Family - ENDPOINT FEMALE
Terminals Size
Minimum Pitch
Max. Current @ 80C
Max. Vibration Class
Termination Type
Validated Wire Sizes (mm2)
Sealed/ Unsealed
OEM Specification

6.3mm
9.5mm

8mm (unsealed) 12.5mm (unsealed)
16.5mm (sealed)

52A
78A

30g
Class 1

Crimped

0.2, 0.35, 0.5, 0.75, 1.0, 1.5, 2.5, 4.0, 6.0

Sealed/Unsealed

LV214/USCAR

6.3mm
9.5mm

7.5mm
11.5mm

33A
55A

20g

Crimped

0..35, 0.5, 0.75, 1.0, 1.5, 2.5, 4.0

Sealed/Unsealed

LV214/USCAR

6.3mm
8mm
12mm

11.6mm
8.4mm
15.7mm

45A
90A
133A

15g
25g

Crimped/Welded

2.5, 4.0, 6.0

Unsealed

French OEM’s

8mm

9.5mm

12mm

15.7mm

16.5mm

109A

78A

179A

SG3
SG4
Class1

Crimped/Welded

2.5, 3.0, 4.0, 5.0, 6.0, 8.0, 10, 12, 16, 20, 25, 30, 35

Sealed/Unsealed

LV214/USCAR

This product table can only be viewed on desktop.

Data Connectivity Solutions

 
Product Name
Product Type
Speed
Bandwidth
Protocols
Applications Source
Portfolio Varity

multi-gigabit differential connector system

Up to 56 Gbps

15 GHz 

100/1000BASE-T1

2.5/5/10/25GBASE-T1

LiDAR,Radar,

8K display, USB, ethernet

domain ECU, HPC

Unsealed,sealed;

90° and 180°;

1,2,4 and 6 ports available

miniaturized differential connector system

Up to 1 Gbps

1 GHz

1000BASE-T1

100BASE-T1

HDBASET,PCIe

A2B/C2B

LiDAR,Radar,

4K display, ethernet domain ECU, HPC

Unsealed,sealed;

90° and 180°;

1,2,3,4,5 and 6 frames, with double row option available

miniaturized

coaxial connector

system

Up to 24 Gbps

9 GHz

SerDes:GMSL2/3,

FPDIV, APIX3, MIPI

Analog (Antennas)

 Camera, antennas

Unsealed,sealed;

90° and 180°;

1,2 and 4 ports available

This product table can only be viewed on desktop.

Low Voltage Signal and Power Connectivity Solutions

 
Product Name
Product Type
Wire Size
Current
Standard
Portfolio Varity

Miniaturized

Automotive

Connector

System

0.13 mm2 –

0.75 mm2

6 Amps

LV214/USCAR

90°/180°;Sealed/ Unsealed;

Hybrid Solutions: 2-280 positions

Mixed Solutions: 2 – 152 positions

Mixed Miniaturized Wire-to-
Board Connector Solutions

0.13mm2 – 6.0 mm2

33A
55A

USCAR/LV214*

Stackablemulti-bay concept with multiple mixed pin variants:
12, 23, 28, 29, 52 and 73 positions

Automotive

Low Power

Connector

System

0.5 mm2 –

1.5 mm2

17 Amps

LV214/USCAR

90°/180°; Sealed/ Unsealed; Hybrid Solutions: 2-280 positionsMixed Solutions: 2 – 152

This product table can only be viewed on desktop.

EMI Shielding Solutions

 
Product
Product Features

• Meet standard size and common sub D connector gaskets​
• The compression stop also ensures additional electrical bonding between the surfaces with a very low contact resistance​
• Surface mounted gaskets are to be used where groove mounted gaskets such as​
O-Rings cannot be accommodated

• Silicone or fluorosilicone loaded with highly conductive particles providing       superior
​• EMI shielding performance combined with excellent environmental sealing​
•Material options to provide required EMI performance and galvanic compatibility​ •Provides low contact resistance between mating surfaces

• Have fire resistant properties to UL94VO​
• Compression between 10% and 70%​
• Wide variety of profiles where full EMC screening is required between component parts​
• Provide an excellent EMI gasket with low compression set​
• Excellent abrasion resistance for high cycling and wiping applications

•Elastomer compound dispensed directly onto hardware​
•EMI shielding and/or environmental seal for dust and moisture
•​Suited to applications where small intricate EMI gasket profiles are required
•​Low closure force

This product table can only be viewed on desktop.

Automotive LiDAR and Radar

Application

Application

Automotive LiDAR and Radar

TE provides high performance, excellent signal integrity, and space efficient connectivity solutions to enable both today’s and next generation automotive sensing architectures.

 Autonomous driving and advanced driver assistance systems (ADAS) rely on radars, and LiDAR sensors to deliver safer, more comfortable, and more intelligent driving experiences. These sensors depend on robust, high speed data links to transmit increasingly largevolumes of information with high reliability.At the same time, tighter packaging constraints and higher levels of integration are driving the adoption of hybrid data and power connectivity solutions that fit seamlessly inside compact sensor housings.

TE Connectivity (TE) enables Radar, and LiDAR systems with a broad portfolio of automotive grade connectivity solutions, spanning high speed data, signal and power interconnects, PCIe connectivity, and EMI shielding. Designed for demanding automotive environments, TE solutions deliver high performance, excellent signal integrity, and space efficient designs, supporting both today’s
and next generation sensing architectures.

Automotive Lidar Radar

Inside Device Connectivity Solutions

 
Product Family - ENDPOINT FEMALE
Terminals Size
Minimum Pitch
Max. Current @ 80C
Max. Vibration Class
Termination Type
Validated Wire Sizes (mm2)
Sealed/ Unsealed
OEM Specification

6.3mm
9.5mm

8mm (unsealed) 12.5mm (unsealed)
16.5mm (sealed)

52A
78A

30g
Class 1

Crimped

0.2, 0.35, 0.5, 0.75, 1.0, 1.5, 2.5, 4.0, 6.0

Sealed/Unsealed

LV214/USCAR

6.3mm
9.5mm

7.5mm
11.5mm

33A
55A

20g

Crimped

0..35, 0.5, 0.75, 1.0, 1.5, 2.5, 4.0

Sealed/Unsealed

LV214/USCAR

6.3mm
8mm
12mm

11.6mm
8.4mm
15.7mm

45A
90A
133A

15g
25g

Crimped/Welded

2.5, 4.0, 6.0

Unsealed

French OEM’s

8mm

9.5mm

12mm

15.7mm

16.5mm

109A

78A

179A

SG3
SG4
Class1

Crimped/Welded

2.5, 3.0, 4.0, 5.0, 6.0, 8.0, 10, 12, 16, 20, 25, 30, 35

Sealed/Unsealed

LV214/USCAR

This product table can only be viewed on desktop.

Data Connectivity Solutions

 
Product Name
Product Type
Speed
Bandwidth
Protocols
Applications Source
Portfolio Varity

multi-gigabit differential connector system

Up to 56 Gbps

15 GHz 

100/1000BASE-T1

2.5/5/10/25GBASE-T1

LiDAR,Radar,

8K display, USB, ethernet

domain ECU, HPC

Unsealed,sealed;

90° and 180°;

1,2,4 and 6 ports available

miniaturized differential connector system

Up to 1 Gbps

1 GHz

1000BASE-T1

100BASE-T1

HDBASET,PCIe

A2B/C2B

LiDAR,Radar,

4K display, ethernet domain ECU, HPC

Unsealed,sealed;

90° and 180°;

1,2,3,4,5 and 6 frames, with double row option available

miniaturized

coaxial connector

system

Up to 24 Gbps

9 GHz

SerDes:GMSL2/3,

FPDIV, APIX3, MIPI

Analog (Antennas)

 Camera, antennas

Unsealed,sealed;

90° and 180°;

1,2 and 4 ports available

This product table can only be viewed on desktop.

Low Voltage Signal and Power Connectivity Solutions

 
Product Name
Product Type
Wire Size
Current
Standard
Portfolio Varity

Miniaturized

Automotive

Connector

System

0.13 mm2 –

0.75 mm2

6 Amps

LV214/USCAR

90°/180°;Sealed/ Unsealed;

Hybrid Solutions: 2-280 positions

Mixed Solutions: 2 – 152 positions

Mixed Miniaturized Wire-to-
Board Connector Solutions

0.13mm2 – 6.0 mm2

33A
55A

USCAR/LV214*

Stackablemulti-bay concept with multiple mixed pin variants:
12, 23, 28, 29, 52 and 73 positions

Automotive

Low Power

Connector

System

0.5 mm2 –

1.5 mm2

17 Amps

LV214/USCAR

90°/180°; Sealed/ Unsealed; Hybrid Solutions: 2-280 positionsMixed Solutions: 2 – 152

This product table can only be viewed on desktop.

EMI Shielding Solutions

 
Product
Product Features

• Meet standard size and common sub D connector gaskets​
• The compression stop also ensures additional electrical bonding between the surfaces with a very low contact resistance​
• Surface mounted gaskets are to be used where groove mounted gaskets such as​
O-Rings cannot be accommodated

• Silicone or fluorosilicone loaded with highly conductive particles providing       superior
​• EMI shielding performance combined with excellent environmental sealing​
•Material options to provide required EMI performance and galvanic compatibility​ •Provides low contact resistance between mating surfaces

• Have fire resistant properties to UL94VO​
• Compression between 10% and 70%​
• Wide variety of profiles where full EMC screening is required between component parts​
• Provide an excellent EMI gasket with low compression set​
• Excellent abrasion resistance for high cycling and wiping applications

•Elastomer compound dispensed directly onto hardware​
•EMI shielding and/or environmental seal for dust and moisture
•​Suited to applications where small intricate EMI gasket profiles are required
•​Low closure force

This product table can only be viewed on desktop.