Connect with Mission-Critical Reliability
Let TE Connectivity (TE) be your one-stop source for military qualified connectors.
From the Board to the I/O, Your Trusted Source for Mil-Spec Connectors. For the harsh environments of military ground, air, and sea applications, TE connectors are mil spec qualified and ready to perform. We’ve got you covered with the range of sizes, configurations, materials, and finishes to meet virtually any need. We offer finishes from the traditional olive drab cadmium to the lastest RoHS-compliant black zinc nickel and nickel PTFE. Our circular I/O connectors are available in lightweight aluminum, even lighter weight composites, or extra-sturdy stainless steel.
Products You Can Trust
All QPL connectors are manufactured with the high quality materials in factories meeting military requirements.
A Broad Lineup Including:
-
MIL-DTL-38999 Series III, and IV
The most widely used subminiature circular connectors, in bayonet, threaded, and breechlock couplings.
-
MIL-DTL 26482 Series I and II
Miniature circular connectors with quick-connect bayonet couple and environmental sealing.
-
MIL-DTL 83513
Connectors adaptable to a numerous variety of form factors.
-
MIL-DTL 83723
Weight-saving aluminum connectors designed for rugged use and high temperatures.
-
MIL-DTL-55302
HDI, Box, and Mini-Box rectangular board-to-board and wire-to-board connectors.
-
MIL-DTL-24308
D-subminiature connectors in both standard and high-density formats.
-
Filter Connectors
We offer most of our mil-spec connectors with custom EMI filtering and transient protection.
MIL-DTL-32546
MIL-DTL-32546 Connectors
CeeLok FAS-X Connector
TE's CeeLok FAS-X connectors use reliable AS39029 contacts and standard M38999 connector shells designed for rugged environments to provide reliable, consistent high-speed performance. The "X" pin configuration is designed to optimize signal integrity. The connectors are available with aluminum or composite shells.
MIL-DTL 38999
MIL-DTL 38999 Connectors
Series III, IV
We offer mil-qualified Series III, and IV connectors in a wide array of configurations, materials, and finishes to help meet the needs of ground, aerospace, and marine applications. The subminiature circular connectors are time tested for reliability in harsh environments.
Our 38999 Connectors include support for:
- Signals
- Power
- RF
- Optical
- Hermetic Sealing
- EMI Filtering
MIL-DTL 26482
MIL-DTL 26482
DEUTSCH AFD Connectors
TE’s DEUTSCH AFD series connectors are MIL-DTL-26482 Series II-qualified connectors. They feature bayonet coupling and rear release contacts in a miniature circular connector system with environmental sealing. This series features four receptacle mounting styles: square flange, wide square flange, cable connecting, and single-hole mount. Plugs are available with and without EMI fingers.
MIL-DTL 83513
MIL-DTL 83513
MCK, MCD, & DEUTSCH Micro-D Series Connectors
The MCK, MCD & DEUTSCH Micro-D Series of connectors are designed to meet the applicable requirements of MlL-DTL-83513, for intermateability, interchangeability, and performance. Designed for both military and commercial applications, the MCK and MCD connectors are especially well suited for use in miniaturized airborne and space electronics, computers, and test equipment. The metal shell MCK and plastic shell MCD connectors are available with solder cup, and solid or stranded wire terminations. MCK transition blocks are standard for printed circuit board mounting. Custom termination configurations for both MCK and MCD connectors can be accommodated. Micro D conectors are also supplied in wired harness assemblies.
Resources
MIL-DTL 83723
MIL-DTL 83723
DEUTSCH DL and DBA Series Connectors
DEUTSCH DL Series bayonet coupling and DBA Series threaded coupling connectors are built to withstand extreme environmental conditions and are qualified to the MIL-DTL-83723 Series III standard.
Resources
MIL-DTL 55302
MIL-DTL 55302
MICRODOT MCEM Series Metal Shell Edgeboard, Box and Mini-Box Connectors
The MICRODOT MCEM connectors are made of aluminum alloy. The insert material is Diallyl phthalate, Polyphenylene sulfide (RYTON), or Liquid Crystal Polymer (LCP). These are rugged, durable connectors and are ideal for use in areas of high density packaging and where frequent connect and disconnects are required. Mini-Box contact connectors are available in 2-row configurations with pin counts from 20 to 200 positions and uses the reliable 4-beam box contact and 4-row configurations up to 320 positions. Box contact connectors with contacts on .075 and .100 centerline spacing are available in 2, 3, and 4-row configurations with pin counts up to 300 contact positions.
MIL-DTL 24308
MIL-DTL 24308
AMPLIMITE Connectors
AMPLIMITE Military Subminiature D Connectors are compact pin and socket connectors especially designed for high density packages. They are ideally suited for applications such as military equipment, ground support devices, computer peripheral equipment,modems and industrial instrumentation. Series 109 and Series 90 military connectors conform to the latest amendments of the MIL-DTL-24308 specification and thus are intermateable with similar connectors in the same sizes from other manufacturers.
Resources
Filter Connectors
Filter Connectors
Includes MIL-DTL 38999/ 26482/ 5015/ 81511
DEUTSCH filter connectors from TE Connectivity (TE) provide the high-performance you need to counter conducted electromagnetic interference and maintain signal integrity. Typically deployed at the input/output point of an electronic component, DEUTSCH filter connectors offer an effective means to help prevent EMI generated within the enclosure from being conducted outside. They also work to help prevent noise from elsewhere from being conducted into the box.
Resources
Check Distributor Inventory
Need to know what distributors have inventory?
-
Distributor Inventory
Check regional inventories for products.
Product Cross Reference
Need to cross reference competitor part numbers?
-
Product Cross Reference
Cross-reference competitor, MIL-spec, and TE part numbers.