LVDT / RVDT Signal Conditioners
TE Connectivity’s signal conditioning electronics can be used with a wide range of AC LVDTs, RVDTs, and VR half-bridges to provide DC voltage, current, or digital outputs. We manufacture end-user oriented signal conditioners, panel displays, PSD 4-15 power supply and read-out devices designed to be compatible with a wide range of LVDT and RVDT position transducers. These instruments power their accompanying position sensors and interface with controls or data acquisition systems.
Product Features:
Capabilities for TE Signal Conditioner Portfolio
- Variety of mounting options including DIN style and panel mount
- Analog and digital output signals for seamless integration
- Compatible with a variety of sensors including LVDT's, RVDT's, and VR-half bridges
- Some configurations are available with a display or LED lights
- Push-button configurations available
Types of Signal Conditioners
4 - 20mA Signal Conditioners
Features & Applications
| Features | Appliations |
|---|---|
| Standard DIN rail form factor | Gas and steam turbine control systems |
| Voltage and current output signals | Process control systems |
| Phase correction | Reeler/dereeler control systems |
| Status LEDs for power and loop integrity | Automotive test track instrumentation |
| Multiple LVDT master/slave capability | Paper head box control |
Digital Output Signal Conditioners
Features & Applications
| Features | Applications |
|---|---|
| Versatile dual-channel display | Pass/fail part sorting |
| Software selectable gain and excitation | Concentricity/roundness gaging |
| 4 user-programmable set-points with LED indicators | Press cycle control |
| Master/Slave sync input/output for multiple MP-2000s | Material thickness measurement |
| Remote zero and min/max reset | Industrial process control |
| Rugged extruded aluminum housing |
Voltage Output Signal Conditioners
Features
| Features |
|---|
| Push-button or RS-485 command auto-calibration |
| Analog voltage or current loop output |
| Digital RS-485 interface |
| DIN-rail mountable |
| Color-coded terminal blocks |
| Master/slave excitation synchronization |
| Supports standard AC LVDTs, RVDTs, and VR half-bridge sensors |
Learn more about Voltage Output Signal Conditioners