Build Reliable Power Networks for Your Fleet

Our solutions offer sealed enclosures with direct wire fuses and relays in configurations from 2 to 60 circuits, enabling efficient current flow within heavy-duty vehicles and equipment. These enclosures are IP67 rated, come in multiple sizes and mounting configurations, and feature AMP MCP terminals for secure, high-vibration connections. The durable housings and dual-latch covers are ideal for harsh environments, making them perfect for applications that require reliable power management.

Key Benefits

Power Distribution Solutions

  • Built to Last: Sealed enclosures withstand harsh conditions and continuous operation.
  • Flexible Design: Choose from compact sizes and configurations (2-60 circuits) for diverse needs.
  • Reliable Connections: AMP MCP terminals enable stable connections in high-vibration environments.
  • Sealed Protection: IP67-rated enclosures shield against dust and water ingress.
  • Enhanced Security: Dual cover latches with position assurance for added reliability.
  • Multiple Mounting Options: Integrated features or dovetails for mounting clips offer flexibility.
  • Easy Installation: Designed for direct wire harness installation or pre-assembled options from suppliers.
  • Rugged Durability: Mounts directly onto chassis for demanding applications.
  • Simplified Circuit Protection: Quickly add sealed fuses and relays for enhanced protection.
Power Distribution Solutions
Whether you are on the road or at the worksite, the complexity and number of electrical and electronic functions in your vehicle increases the need for a reliable multi-purpose power network.

Key Features

Power Distribution Solutions

Feature
Fuse Compatibility
2.8 mm plug-in blade ATM type mini fuses
Relay Compatibility
280 micro relay components
Terminals
Sealed AMP MCP 2.8 mm receptacle terminals
Mounting Options
Multiple configurations available
Sealing Rating
IP67 with cover installed
Wire Gauge
14 AWG GXL - 18 AWG SXL
Arrangement Options
Various arrangements available

Sealed Direct Wire Fuse and Relay Enclosures

Our sealed direct wire fuse and relay enclosure products allow you to conveniently design-in electrical circuit protection and load switching capability quickly and economically. This product family offers 8–60 circuit capability which enables configuration flexibility for broad use in harsh environment, high vibration, and mobile equipment, recreational machines, and commercial vehicles of all types.

Sealed Direct Wire Fuse and Relay Enclosures

The modular design permits easy tool-less mounting, provides full environmental protection, and uses proven sealed AMP MCP 2.8 mm/6.3 mm receptacle terminals providing prompt assembly time and reduced applied costs. These rugged enclosures are offered with integrated flanges for easy mounting. They can also be mounted using standard DEUTSCH DT and AMPSEAL 16 connector mounting clips, which are available in 90° and 180° options and in thermoplastic or metal material.

AMP MCP Terminal Benefits

6.3 mm AMP MCP terminal establishes multiple points of contact on both sides of each ISO relay blade terminal, providing stable electrical connection and solid relay retention performance; while 3-gland wire seal provides redundant and robust sealing characteristics to wire and plastic housing.

AMP MCP Terminal Benefits

2.8 mm AMP MCP terminal establishes multiple points of contact on both sides of each ATM mini fuse blade terminal, providing stable electrical connection and solid fuse retention performance; while 3-gland wire seal provides redundant and robust sealing characteristics to wire and plastic housing.

Product selection Guide

Power Distribution Solutions

Name Micro 280
/ Ultra Micro Relay
Mini-ISO
Relay
Rating w/
Cover
Cover
Latch CPA Option
Mounting
Clip/Bracket Options
Flange
Mount (M4 Screw) Option
60P 8   IP67 X X X
49P 4 1 IP67 X X X
38P 2 2 IP67 X X X
27P   3 IP67 X X X
40P 8   IP67 X X  
24P 3   IP67   X  
8P 1   IP67   X  
DUAL     IP67   X  
MAXI     IP67   X  
Name
No. of Cavities
Grid
AMP MCP
Terminals*
ATM Type
Mini Fuse 
MAXI Fuse 
60P 60 5x12 2.8mm 30  
49P 49 5x12 2.8/6.3mm 22  
38P 38 5x12 2.8/6.3mm 14  
27P 27 5x12 2.8/6.3mm 6  
40P 40 4x10 2.8mm
20  
24P 24 3x8 2.8mm 12  
8P 8 2x4 2.8mm 4  
DUAL 4 2x2 2.8mm 2  
MAXI 2 1x2 MCON 8mm   1

 

* Terminals are available in tin and silver platings for a variety of wire gauge sizes
Single Wire Seals are color-coded based on the selected wire O.D. and terminal size
Sealing plugs must be installed in any non-populated terminal position for IP67 protection

Real-world Applications

Power Distribution Solutions

  • Trucks (On & Off-Road): Protect & distribute power in heavy-duty transportation and construction vehicles.
  • Buses (Commercial & School): Safeguard complex electrical systems in passenger and school buses.
  • Construction Equipment: Enable reliable power distribution for excavators, bulldozers, and other machinery.
  • Agricultural Equipment: Enable safe circuit protection in tractors, harvesters, mowers, etc.
  • Industrial Machinery: Provide reliable power distribution for forklifts, cranes, generators, pumps, and more.
  • Recreational Vehicles: Protect circuits in RVs, boats, ATVs, snowmobiles, and other vehicles with complex electronics.

Sealed Two Position Fuse Holders

We offer two types of sealed two position fuse holders. Our compact, IP67 rated, two position mini fuse holder accepts AMP MCP (Multiple Contact Point) 2.8 contacts. It is constructed of heavy-duty thermoplastic to withstand severe vibration and mechanical shock. This rugged mini fuse holder can accommodate two active fuses and two spares. Our two position MAXI fuse holder accepts MCON 8 mm receptacle contacts. The heavy-duty thermoplastic MAXI fuse holder is designed for harsh environments and accommodates a single fuse.

Sealed Two Position Fuse Holders

Both the sealed mini fuse holder and the MAXI fuse holder can be mounted using standard DEUTSCH DT and AMPSEAL 16 connector mounting clips, which are available in 90° and 180° options and in thermoplastic or metal material. When you need to add accessible circuit protection into your heavy-duty vehicle or equipment, you can count on our two position fuse holders to help make it easy.

Product Features:

Sealed Two Position Fuse Holders

  • Compact size
  • Accommodates two active fuses. The sealed mini fuse holder also accepts two spare fuses
  • Environmentally sealed IP67 rating
  • Available with integrated mounting feature, or dovetail that accepts mounting clips
  • Due to mounting being on the housing assembly instead of the cover, there is a reduced applied load on the seal, which provides a more robust seal interface