Remote Tuner Module

Entertainment on the Move

Tuner systems from TE Connectivity enable first-class reception of radio and TV stations and playback of a wide range of entertainment media for vehicle passengers – even at high speeds.

Nowadays, cars must be able to do more than safely bring the driver from A to B.  For a long time now, customers have been looking to their vehicles to provide as much comfort possible – and not only in the luxury car segment. The global demand for multifunctional infotainment systems is accordingly high and extends beyond navigation, radio, mobile communication, CD and DVD or MP3 and MP4. Internet and TV are increasingly helping to make journeys shorter for passengers. The tuner systems from TE Connectivity enable first-class reception of radio and TV stations and playback of a wide range of entertainment media for vehicle passengers – even at high speeds. The reception of broadcasting and mobile data services can be mapped in a single system, in terms of both technology and installation. There are a wide range of possibilities and both areas complement each other excellently.

Radio Tuners

TE Connectivitys HIRSCHMANN MOBILITY tuner systems enable the reception of radio broadcast services, both terrestrial and satellite. We can deliver Radio Tuners in a host of configurations, in nearly any type of vehicle and for every major global and regional standard. Our systems are very flexible to customer layout requirements. We specialize in radio signal processing that yields a clean audio stream for further sound processing. A vehicle’s main infotainment system controls our Radio Tuner and defines what service is received. Our solutions allow the implementation of radio functionality in a very short time frame, and allow our customers to benefit from our deep experience in reception systems.

 

The HIRSCHMANN MOBILITY Radio Tuners are available in different designs, as tuner cards and remote tuner modules. The tuner cards are engineered to be individually integrated in existing head units and to work with the surrounding system. The remote tuner modules can easily be installed stand-alone as a complete reception system at a suitable place in the vehicle. Mounted close to the antenna, the module even offers the possibility to eliminate the antenna amplifier, saving space and system cost.  

Radio Tuner Technology
  • Automotive radio tuner platform for worldwide reception: AM, FM, DAB+, DRM, HD Radio, SiriusXM  
  • Service following and seamless linking (FM-FM, FM-DAB, DAB-DAB)
  • Greatly improved radio signal quality: implementation of FM phase diversity and Maximum Ratio Combining (MRC) techniques - the device receives multiple antenna signals and our software refines them into one high quality signal
  • Data services supported: TMC, TPEG, DAB Slideshow
  • Background search for up-to-date service list
  • Flexibility in the number of tuner paths and connected antennas
  • Software API available
  • Comprehensive diagnostic functionality
  • Built with automotive grade ICs
  • PCM audio output
Radio Tuner Card
  • Plug-in radio tuner card for integration into a head unit or any infotainment system
  • Digital audio interface via I2S
  • Command & control interface via SPI
  • Antenna interface via FAKRA connection
  • Software update capable
Radio Tuner Card for Japanese Market
Radio Tuner Card for Japanese Market
Radio Tuner Card with SDARS for US Market
Radio Tuner Card with SDARS for US Market
Radio Tuner Card for European Market
Radio Tuner Card for European Market

TV Tuners

TE's HIRSCHMANN MOBILITY automotive grade TV tuners get used for rear-seat entertainment and head-unit applications, using proven technology for high-quality mobile digital TV reception. Our tuners are engineered for Automotive’s extended temperature range, service lifetime and reliability requirements. We work with OEMs to optimize space saving, system power consumption, electromagnetic interference shielding and overall design integration.

 

The HIRSCHMANN MOBILITY TV tuners are available in different designs, as tuner cards and tuner boxes.  The tuner cards can be individually integrated into existing head units, and are engineered to work with the surrounding system. The tuner boxes can easily be installed as complete stand-alone reception systems.

TV Tuner Technology
  • Global TV tuner platform for Europe, China, South Korea and Japan, supporting DVB-T, DVB-T2, ISDB-T, CMMB, DTMB, T-DMB and HD-DMB
  • Decryption mechanism supported including CI+, TRMP
  • CI+ card reader also available as an accessory
  • Support of data services (Teletext, MHEG, HbbTV, BML, EPG)
  • Multi-channel audio (up to 5.1 Surround Sound Decoding)
  • Service following to same station on alternative frequency
  • Background search for up-to-date service list
  • Flexibility in the number of tuner paths
  • Multiple antenna reception via MRC
  • Comprehensive diagnostic functionality
  • Built with automotive grade ICs
TV Tuner Module
  • Standalone TV tuner subsystem easily integrated into multiple places in vehicle
  • Transcoding capability to match head unit input format
  • Audio/video transmission via multiple network standards including GMSL, MOST or Automotive Ethernet
  • Antenna interface via FAKRA connection
  • Software update capable
TV Tuner Box for European Market
TV Tuner Box for European Market
TV Tuner Card
  • Plug-in TV tuner card for integration into head unit or infotainment system
  • Audio/video transmission via PCI Express
  • Antenna interface via FAKRA connection
  • Software update capable
TV Tuner Card for Asian Market
TV Tuner Card for Asian Market