Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Water-Level Sensor Type
Water Level Data Logger
-
Water-Level Sensor Style
Absolute, Vented Gage
Configuration Features
-
Pressure Port/Fitting
Ported
-
Electrical Connection
Internal Battery
Electrical Characteristics
-
Water-Level Sensor Supply Voltage (V)
3.6 Internal Lithium Battery
Body Features
-
Port Material
Stainless Steel, Titanium
Usage Conditions
-
Operating Temperature Range
0 – 50 °C [ 32 – 122 °F ]
Operation/Application
-
Pressure Range
0 – 100 psi, 0 – 125 psi, 0 – 15 psi, 0 – 22 psi, 0 – 30 psi, 0 – 300 psi, 0 – 5 psi, 0 – 50 psi
-
Water-Level Sensor Accuracy
± .05% TEB
-
Output/Span
RS-485 with SDI-12 Protocol, SDI-12
-
Proof Pressure Range
3X FS (600 psi Max)
Other
-
Options
Extended Auxillary Battery
Reference Number
-
TE Internal Number
CAT-WLS0033