This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

±0.25

% Standard Accuracy Full Scale

2

Typical lead time (business days) for standard configurations. Contact factory for more information.

Benefits

  • Custom polyurethane or ETFE cable lengths 
  • Welded 316SS or titanium body
  • Custom level ranges up to 700 ft. (210 m) H2O 
  • Multiple analog outputs 
  • Ported nose cap 
  • Optional lifetime lightning protection
  • Long life vent filter or aneroid bellows
  • Available molded cable seal 

Applications

  • Surface water monitoring
  • Well monitoring
  • Groundwater monitoring
  • Pump control
  • Slug tests
  • Level control
  • Ballast tank contro 
  1. Configuring KPSI Liquid Level Transducer Part Numbers (English)

Learn how to configure a part number for KPSI analog and digital liquid level transducers including: 300, 500, 600, and 700 Series.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Water-Level Sensor Type  Analog Water Level Sensors

  • Water-Level Sensor Style  Gauge

Configuration Features

  • Electrical Connection  Gland Cable Seal, Overmold Cable Seal

  • Pressure Port/Fitting  Ported

Electrical Characteristics

  • Water-Level Sensor Supply Voltage (V) 9 – 28

Body Features

  • Port Material  316 SS

Dimensions

  • Cable Length (ft) 55, 65, 75, 130, 280, 285, 330

Usage Conditions

  • Operating Temperature Range  -20 – 60 °C [ -4 – 140 °F ]

Operation/Application

  • Pressure Range  0 – 127 psi, 0 – 130 psi, 0 – 25 psi, 0 – 3 psi, 0 – 30 psi, 0 – 40 psi, 0 – 60 psi

  • Water-Level Sensor Accuracy  ± .25% FS

  • Output/Span  4 – 20 mA

  • Proof Pressure Range  2X FS

Other

  • Sensor Options  Lightning Protection, None

Reference Number

  • TE Internal Number CAT-WLS0010

Related Materials

Datasheets & Catalog Pages

Agency Approvals

Agency Approval Document