Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Type
Speed
-
Speed Sensor Features
Variable Reluctance
-
Principle
Variable Reluctance
Electrical Characteristics
-
Electromagnetic Compatibility
IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5, IEC 61326-3-1
Signal Characteristics
-
Target
Module 1 – 10
-
Target Material
Ferromagnetic
-
Output Signal
Square Wave
-
Frequency Range (kHz)
Up to 20
Housing Features
-
Sensor Housing Material
Stainless Steel
-
Housing Ambient Temperature (°C)
-40 – 150
Usage Conditions
-
Cable Ambient Temperature (°C)
-40 – 150
Reference Number
-
TE Internal Number
CAT-SPS0023