This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

BENEFITS

  • Adjustable with XY axis using appropriate magnets
  • Cable wiring from the Left of the package
  • Repeatability of operation
  • Shunt or direct magnet operation
  • Multiple Mode of Operation
  • Robust Nylon Housing
  • Single Pole Double Throw
  • Surface Mounted by fixing screws
  • Fully encapsulated
  • Matching Magnet PM101 or PM102

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Family  PS1

  • Position Switch Sensor Product Type  Position Switch

  • Actuation  Position

Electrical Characteristics

  • Maximum Switching Current (A) .3

  • Maximum Switching Voltage (VDC) 100

  • Power Rating (Max) (W) 3

  • Cable Wiring  Left

Contact Features

  • Contact Form  C

Mechanical Attachment

  • Position Switch Sensor Mounting (mm) 6.4 x 19.5 x 28.5

Industry Standards

  • UL Listing  No

Other

  • Compatible Magnet  PM101, PM102

Reference Number

  • TE Internal Number CAT-PSS0005

Related Materials

Datasheets & Catalog Pages