Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type
General Purpose Power Relay
Configuration Features
-
Coil Special Features
Sensitive Version, UL Coil Insulation Class E
-
Contact Arrangement
1 Form A (NO)
-
Contact Number of Poles
1
Electrical Characteristics
-
Contact Limiting Breaking Current (A)
10
-
Coil Power Rating DC (W)
.15, .25, .54
-
Coil Resistance (Ω)
17, 36, 46.3, 67, 67.7, 100, 144, 150, 167, 267, 324, 540, 576, 600, 1067, 2304, 4267
-
Coil Voltage Rating (VDC)
3, 5, 6, 9, 12, 18, 24, 48
-
Contact Current Rating (A)
10
-
Contact Switching Load (Min)
100mA @ 5V
-
Contact Switching Voltage (Max) (VAC)
250
-
Contact Switching Voltage (Max) (VDC)
24, 30
-
Contact Voltage Rating (VAC)
250
-
Contact Voltage Rating (VDC)
24, 30
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
4000
-
Contact Limiting Continuous Current (A)
10
-
Contact Limiting Short-Time Current (A)
10
-
Contact Limiting Making Current (A)
10
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1000, 900
Body Features
-
Product Weight
11 g [ .388 oz ]
Contact Features
-
Contact Material
Ag Alloy, AgNi90/10, AgSnO2, AgSnOInO
Dimensions
-
Product Height
25 mm [ .984 in ]
-
Product Length
24 mm [ .945 in ]
-
Product Width
10 mm [ .394 in ]
-
Insulation Creepage Between Contact & Coil
3.2 mm [ .126 in ]
-
Insulation Clearance Between Contact & Coil (mm)
1.6
-
Insulation Clearance Between Contact & Coil (in)
.062, .093
Usage Conditions
-
Environmental Ambient Temperature (Max)
70 °C [ 158 °F ]
-
Environmental Category of Protection
RTII, RTIII
Operation/Application
-
Coil Magnetic System
Monostable
-
Current Type
DC
Packaging Features
-
Packaging Method
Box & Tray, Box & Tube, Package, Tray, Tube
Other
-
Contact Current Class (A)
16
-
Width Class (Mechanical) (mm)
8 – 10
-
Coil Power Rating Class (W)
.1 – .15, .2 – .3, .5 – .6
-
Height Class (Mechanical) (mm)
20 – 25
-
Environmental Ambient Temperature Class (°C)
50 – 70
-
Length Class (Mechanical) (mm)
20 – 25
Reference Number
-
TE Internal Number
CAT-OE4-SD69