This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The MS5561C altimeter pressure sensor uses a three-wire serial interface for communication. The module dimensions of 4.75 mm x 4.25 mm and a height of only 1.6 mm allows for up-to-date SMD design. It provides a 16 bit data word from a pressure and temperature dependent voltage. The MS5561C is a low power, low voltage device with automatic power down (ON/OFF) switching. A 3-wire interface is used for all communications with a micro-controller.

BENEFITS

  • 10 - 1100 mbar / 1 – 110 kPa absolute pressure range 
  • High accuracy temperature measurement 
  • Integrated miniature pressure sensor 4.75 x 4.25 mm 
  • Thin design of 1.6 mm
  • Piezoresistive silicon micromachined sensor 
  • 6 coefficients for software compensation stored on-chip 
  • 16 Bit ADC, sigma delta converter 
  • 3-wire serial interface 
  • 1 system clock line (32.768 kHz) 
  • Low voltage and low power consumption 
  • Pressure resolution 0.1 mbar 
  • Operating temperature -40°C to +85°C 
  • Supply voltage 2.2 V to 3.6 V
  • Low supply current, typ. 4 µA 
  •  Standby current < 0.1 µA 
  • Calibrated temperature and pressure sensor for 2nd  order compensation
  • ESD protected, HBM 4 kV 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Board Level Pressure Sensor Type  Digital Pressure and Altimeter Sensor Modules

  • Board Level Pressure Sensor Style  Absolute

Electrical Characteristics

  • Board Level Pressure Sensor Supply Voltage (V) 2.2 – 3.6

Dimensions

  • Dimensions  4.75 x 4.25 mm [ .18 x .16 in ]

Usage Conditions

  • Operating Temperature Range (°C) -40 – 85

  • Operating Temperature Range (°F) -40 – 185, -40 – 185

Operation/Application

  • Output Interface  3-wire SPI

  • Proof Pressure Range  5 bar

  • Pressure (mbar) 10 – 1100

  • Output/Span  16 bit ADC

  • Board Level Pressure Sensor Accuracy  ±1.5mbar

  • Resolution  .1

Reference Number

  • TE Internal Number CAT-BLPS0034

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.