321873 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Support Style Non - Insulation Support
  • Stud Size 1/2
  • Shape Code RING-049
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 28.579
  • Plating Thickness 2.54
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 12.7
  • Tongue Thickness 2.11
  • Wire Size 00
  • Wire Size 67 – 70
  • Wire Size 119500 – 150500
  • Barrel Inside Diameter 12.8
  • Material Thickness 2.11
  • Overall Length 49.73
  • Barrel Inside Diameter (Min) 12.8
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 50
35664 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Support Style Non - Insulation Support
  • Stud Size 1/2
  • Shape Code RING-048
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 11.365
  • Plating Thickness 2.54
  • Inspection Slot No
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support Without
  • Stud Diameter 13.08
  • Tongue Thickness 1.22
  • Wire Size 8
  • Wire Size 6.64 – 10.5
  • Wire Size 13100 – 20800
  • Barrel Inside Diameter 4.37
  • Material Thickness 1.22
  • Overall Length 49.91
  • Barrel Inside Diameter (Min) 4.37
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
33468 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Support Style Non - Insulation Support
  • Stud Size #10
  • Shape Code RING-048
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Inspection Slot No
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support Without
  • Stud Diameter 5
  • Tongue Thickness 1.78
  • Wire Size 4
  • Wire Size 21
  • Wire Size 33100 – 52600
  • Barrel Inside Diameter 7.52
  • Material Thickness 1.78
  • Overall Length 33.38
  • Barrel Inside Diameter (Min) 7.52
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
36919 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Stud Size 1/2
  • Shape Code RING-049
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 22.467
  • Plating Thickness 2.54
  • Inspection Slot No
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 13.08
  • Tongue Thickness 1.78
  • Wire Size 0
  • Wire Size 42.4 – 60.6
  • Wire Size 83700 – 119500
  • Barrel Inside Diameter 11.28
  • Material Thickness 1.78
  • Overall Length 49.68
  • Barrel Inside Diameter (Min) 11.28
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 50
36957 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Sight Hole
  • Splice Material Copper
  • Weight per Piece .143
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 1/0
  • Wire Size 41 – 60
  • Barrel Inside Diameter 11.27
  • Wire Size 83700 – 119500
  • Material Thickness 1.85
  • Overall Length 35.86
  • Outside Diameter 15.58
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
  • Military Category No
52042-3 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Non-Insulation Support
  • Stud Size 1/4
  • Shape Code RING-044
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 600
  • Plating Material Copper
  • Insulation Sleeve Color Blue
  • Insulation Material PVC
  • Inspection Slot No
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 6.73
  • Tongue Thickness 1.14
  • Wire Size 6
  • Wire Size 13 – 15
  • Wire Insulation Diameter (Max) 9.14
  • Wire Insulation Diameter 9.14
  • Wire Size 20800 – 33100
  • Material Thickness 1.14
  • Overall Length 47.473
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Barrel Color Blue
36909 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Parallel Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece 22.025
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 000
  • Wire Size 80 – 95
  • Barrel Inside Diameter 14.35
  • Wire Size 150500 – 190000
  • Material Thickness 2.39
  • Overall Length 19.02
  • Outside Diameter 19.69
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
  • Military Category No
52291-1 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Non-Insulation Support
  • Stud Size 3/8
  • Shape Code RING-044
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 600
  • Plating Material Copper
  • Insulation Sleeve Color Red
  • Insulation Material Vinyl
  • Inspection Slot No
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 9.53
  • Tongue Thickness 1.02
  • Wire Size 8
  • Wire Size 8
  • Wire Insulation Diameter (Max) 9.14
  • Wire Insulation Diameter 9.14
  • Wire Size 13100 – 20800
  • Material Thickness 1.02
  • Overall Length 43.078
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Barrel Color Red
320344 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Support Style Non - Insulation Support
  • Stud Size 1/2
  • Shape Code RING-049
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 6.017
  • Plating Thickness 2.54
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 13.08
  • Tongue Thickness 1.45
  • Wire Size 6
  • Wire Size 10.5 – 16.8
  • Wire Size 20800 – 33100
  • Barrel Inside Diameter 5.89
  • Material Thickness 1.45
  • Overall Length 46.74
  • Barrel Inside Diameter (Min) 5.89
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 100
321880 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Support Style Non-Insulation Support
  • Stud Size 1/2
  • Shape Code RING-051
  • Number of Holes 2
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 46.252
  • Plating Thickness 2.54
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Straight
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 12.7
  • Tongue Thickness 2.67
  • Wire Size 0000
  • Wire Size 100 – 125
  • Wire Size 190000 – 231100
  • Aluminum Wire Size 107
  • Barrel Inside Diameter 16.13
  • Material Thickness 2.67
  • Overall Length 55.32
  • Barrel Inside Diameter (Min) 16.13
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 50
35185 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Support Style Non - Insulation Support
  • Stud Size 1/2
  • Shape Code RING-050
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 13.416
  • Plating Thickness 2.54
  • Inspection Slot No
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support Without
  • Stud Diameter 13.08
  • Tongue Thickness 1.78
  • Wire Size 2
  • Wire Size 26.7 – 42.4
  • Wire Size 52600 – 83700
  • Barrel Inside Diameter 9.4
  • Material Thickness 1.78
  • Overall Length 42.09
  • Barrel Inside Diameter (Min) 9.39
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
52043-3 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Non-Insulation Support
  • Stud Size 1/4
  • Shape Code RING-044
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 600
  • Plating Material Copper
  • Insulation Material PVC
  • Inspection Slot No
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 6.73
  • Tongue Thickness 1.22
  • Wire Size 4
  • Wire Size 21.2
  • Wire Insulation Diameter (Max) 11.43
  • Wire Insulation Diameter 11.43
  • Wire Size 33100 – 52600
  • Material Thickness 1.22
  • Overall Length 49.479
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Barrel Color Yellow
52264-1 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Non-Insulation Support
  • Stud Size 3/8
  • Shape Code RING-044
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 600
  • Plating Material Copper
  • Insulation Material Vinyl
  • Inspection Slot No
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 9.53
  • Tongue Thickness 1.14
  • Wire Size 6
  • Wire Size 13 – 15
  • Wire Insulation Diameter (Max) 11.43
  • Wire Insulation Diameter 11.43
  • Wire Size 20800 – 33100
  • Material Thickness 1.14
  • Overall Length 48.412
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Barrel Color Blue
34323 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Splice Features Standard
  • Splice Material Copper
  • Weight per Piece 16.612
  • Plating Material Tin
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support Without
  • Wire Size 4
  • Wire Size 21
  • Barrel Inside Diameter 7.52
  • Wire Size 33100 – 52600
  • Material Thickness 1.85
  • Overall Length 28.96
  • Outside Diameter 11.76
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
321871 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Support Style Non - Insulation Support
  • Stud Size 3/8
  • Shape Code RING-049
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 29.171
  • Plating Thickness 2.54
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 9.91
  • Tongue Thickness 2.03
  • Wire Size 00
  • Wire Size 67 – 70
  • Wire Size 119500 – 150500
  • Barrel Inside Diameter 12.8
  • Material Thickness 2.03
  • Overall Length 49.73
  • Barrel Inside Diameter (Min) 12.8
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 50
36917 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated No
  • Support Style Non - Insulation Support
  • Stud Size 3/8
  • Shape Code RING-049
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 26.243
  • Plating Thickness 2.54
  • Inspection Slot No
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support Without
  • Stud Diameter 9.91
  • Tongue Thickness 1.78
  • Wire Size 0
  • Wire Size 42.4 – 60.6
  • Wire Size 83700 – 119500
  • Barrel Inside Diameter 11.28
  • Material Thickness 1.78
  • Overall Length 49.68
  • Barrel Inside Diameter (Min) 11.28
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 50
52266-4 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Non-Insulation Support
  • Stud Size 3/8
  • Shape Code RING-044
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 600
  • Plating Material Copper
  • Insulation Sleeve Color Yellow
  • Insulation Material Vinyl
  • Inspection Slot No
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 9.53
  • Tongue Thickness 1.22
  • Wire Size 4
  • Wire Size 21
  • Wire Insulation Diameter (Max) 11.43
  • Wire Insulation Diameter 11.43
  • Wire Size 33100 – 52600
  • Material Thickness 1.22
  • Overall Length 51.156
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Barrel Color Yellow
34112 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Support Style Non - Insulation Support
  • Stud Size #10
  • Shape Code RING-048
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Inspection Slot No
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 5
  • Tongue Thickness .79
  • Wire Size 22
  • Wire Size .3 – 1.42
  • Wire Size 509 – 3260
  • Barrel Inside Diameter 1.55
  • Material Thickness .79
  • Overall Length 15.77
  • Barrel Inside Diameter (Min) 1.55
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
321600 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Support Style Non - Insulation Support
  • Stud Size 3/8
  • Shape Code RING-051
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 14.492
  • Plating Thickness 2.54
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 9.53
  • Tongue Thickness 1.85
  • Wire Size 2
  • Wire Size 26.7 – 42.4
  • Wire Size 52600 – 83700
  • Barrel Inside Diameter 9.39
  • Material Thickness 1.85
  • Overall Length 38.79
  • Barrel Inside Diameter (Min) 9.39
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 50
321875 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Support Style Insulation Support
  • Stud Size 3/8
  • Shape Code RING-051
  • Number of Holes 2
  • Terminal Angle Straight
  • Plating Material Copper
  • Weight per Piece 23.902
  • Plating Thickness 2.54
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 9.53
  • Tongue Thickness 2.39
  • Wire Size 000
  • Wire Size 80 – 95
  • Wire Size 150500 – 190000
  • Barrel Inside Diameter 14.35
  • Material Thickness 2.39
  • Overall Length 53.64
  • Barrel Inside Diameter (Min) 14.35
  • Operating Temperature Range 170
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 50