1413009-9 PCB Double Relays  1
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 567
  • Contact Switching Load (Min) 1000mA @ 5V
  • Contact Limiting Breaking Current 30
  • Coil Voltage Rating 12
  • Coil Resistance 254
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 500
  • Product Weight 8
  • Contact Current Class 20 – 30
  • Terminal Type PCB-THT
  • Contact Arrangement 2 Form C (CO)
  • Contact Base Material AgSnO2
  • Mounting Type Printed Circuit Board
  • Product Height 10.2
  • Product Length 23.6
  • Product Width 12.9
  • Width Class (Mechanical) 12 – 16
  • Height Class (Mechanical) 10 – 11
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105
  • High Power Relays (>75A) No
  • Relay Type Double Micro Relay K
  • Voltage (Nominal) 12
  • Current Rating (85°C) 15
6-1414920-1 PCB Double Relays  1
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 567
  • Contact Switching Load (Min) 1000mA @ 5V
  • Contact Limiting Breaking Current 30
  • Coil Voltage Rating 12
  • Coil Resistance 254
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 500
  • Product Weight 8
  • Contact Current Class 20 – 30
  • Terminal Type PCB-THR
  • Contact Arrangement 2 Form C (CO)
  • Contact Base Material AgSnO2
  • Mounting Type Printed Circuit Board
  • Product Height 10.2
  • Product Length 23.6
  • Product Width 12.9
  • Width Class (Mechanical) 12 – 16
  • Height Class (Mechanical) 10 – 11
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105
  • High Power Relays (>75A) No
  • Relay Type Double Micro Relay K
  • Voltage (Nominal) 12
  • Current Rating (85°C) 15
8-1414964-5 PCB Double Relays  1
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 500 – 600
  • Coil Power Rating DC 552
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Coil Voltage Rating 10
  • Coil Resistance 181
  • Insulation Initial Dielectric Between Contacts & Coil 500
  • Contact Limiting Continuous Current 30
  • Contact Limiting Making Current 40
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 500
  • Product Weight 8
  • Contact Current Class 20 – 30
  • Terminal Type PCB-THR
  • Contact Arrangement 2 Form C (CO)
  • Contact Base Material AgSnO2
  • Mounting Type Printed Circuit Board
  • Product Height 10.2
  • Product Length 26.3
  • Product Width 12.9
  • Width Class (Mechanical) 12 – 16
  • Height Class (Mechanical) 10 – 11
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 105
  • Environmental Ambient Temperature Class 85 – 105
  • High Power Relays (>75A) No
  • Relay Type Double Micro Relay K
  • Voltage (Nominal) 12
  • Current Rating (85°C) 15