ED-7-CONT-230/110V-MK4 Heat Shrink Equipment  1
PRODUCT
  1. Application Tooling
  2. Heat Shrink Equipment
  1. ED-7-CONT-230/110V-MK4 ED-7-CONT-230/110V-MK4
active
  • Spare Parts Tooling IR-1759 MiniRay Infrared Heating Tool
  • Spare Parts Tool Type Infrared Heating Tool
  • Heat Shrink Equipment Region Americas
  • Process Flow Discrete
  • Heat Shrink Equipment Application SolderSleeves
  • Heat Shrink Equipment Voltage 110
  • Tool Type Control Box
IR1759-MK4/A Heat Shrink Equipment  1
  • Spare Parts Tooling IR-1759 MiniRay Infrared Heating Tool
  • Spare Parts Tool Type Infrared Heating Tool
  • Heat Shrink Equipment Region Worldwide
  • Process Flow Discrete
  • Heat Shrink Equipment Application SolderSleeves
  • Heat Shrink Equipment Voltage 220
  • Tool Type Heating Tool
IR1759-MK4-AT3130-EDCONT Heat Shrink Equipment  1
PRODUCT
  1. Application Tooling
  2. Heat Shrink Equipment
  1. IR1759-MK4-AT3130-EDCONT IR1759-MK4-AT3130-EDCONT
active
  • Spare Parts Tooling IR-1759 MiniRay Infrared Heating Tool
  • Spare Parts Tool Type Infrared Heating Tool
  • Heat Shrink Equipment Region Worldwide
  • Process Flow Discrete
  • Heat Shrink Equipment Application SolderSleeves
  • Heat Shrink Equipment Voltage 220
  • Tool Type Heating Tool
AES-IR1759-100-FILTER-DUL Heat Shrink Equipment  1
PRODUCT
  1. Application Tooling
  2. Heat Shrink Equipment
  1. AES-IR-1759-100-FILTER-DUL AES-IR1759-100-FILTER-DUL
active
  • Spare Parts Tooling IR-1759 MiniRay Infrared Heating Tool
  • Heat Shrink Equipment Region Worldwide
  • Process Flow Discrete
  • Tool Type Filter
AA-400-32-MK3-SUPHTR-120V Heat Shrink Equipment
PRODUCT
  1. Application Tooling
  2. Heat Shrink Equipment
  1. AA-400-32-MK3-SUPHTR-120V AA-400-32-MK3-SUPHTR-120V
active
  • Spare Parts Tooling SolderSleeve Products
  • Heat Shrink Equipment Region Americas
  • Process Flow Discrete
  • Heat Shrink Equipment Voltage 110
  • Tool Type Hand Tool
CV1981-ST-120V1600W-US Heat Shrink Equipment  1
PRODUCT
  1. Application Tooling
  2. Heat Shrink Equipment
  1. CV1981-ST-120V1600W-US CV1981-ST-120V1600W-US
active
  • Spare Parts Tooling CV-1981-120V-1600W
  • Heat Shrink Equipment Region Americas
  • Process Flow Discrete
  • Heat Shrink Equipment Application Cable Assembly
  • Heat Shrink Equipment Voltage 110
  • Tool Type Heating Tool
IR-550-238-VIEWING-WINDOW Heat Shrink Equipment
PRODUCT
  1. Application Tooling
  2. Heat Shrink Equipment
  1. IR-550-238-VIEWING-WINDOW IR-550-238-VIEWING-WINDOW
active
  • Spare Parts Tooling IR-550 Mark II Infrared Heating Tool
  • Heat Shrink Equipment Region Worldwide
  • Process Flow Discrete
  • Tool Type Filter
2234781-1 Heat Shrink Equipment  1
  • Heat Shrink Equipment Region Worldwide
2234800-2 Heat Shrink Equipment  1
  • Tubing Outer Diameter (Max) ≤ 19
  • Tubing Length (Max) ≤ 65
  • Heat Shrink Equipment Region Worldwide
  • Process Flow Discrete
  • Heat Shrink Equipment Application In-Line Splice
  • Heat Shrink Equipment Voltage 220
  • Substrate Length Max 65
  • Substrate Outside Diameter Max 20
2234986-1 Heat Shrink Equipment  1
PRODUCT
  1. Application Tooling
  2. Heat Shrink Equipment
  1. TRANSFORMER 110V INPUT/220V OUPUT 2234986-1
active
  • Heat Shrink Equipment Region Americas
2280355-1 Heat Shrink Equipment  1
  • Heat Shrink Equipment Region Worldwide
  • Process Flow Belt
  • Heat Shrink Equipment Application Battery
  • Heat Shrink Equipment Voltage 220
  • Substrate Length Max 89
  • Substrate Outside Diameter Max 20
2369600-1 Heat Shrink Equipment  1
PRODUCT
  1. Application Tooling
  2. Heat Shrink Equipment
  1. Automatic Centering Device, RBK-X1 2369600-1
active
  • Tubing Outer Diameter (Max) ≤ 19
  • Tubing Length (Max) ≤ 60
  • Heat Shrink Equipment Region Worldwide
2375310-1 Heat Shrink Equipment  1
PRODUCT
  1. Application Tooling
  2. Heat Shrink Equipment
  1. XB17 Belt Heater, 220V 2375310-1
active
  • Tubing Length (Max) ≤ 102
  • Heat Shrink Equipment Region Asia Pacific
  • Process Flow Belt
  • Heat Shrink Equipment Voltage 220
  • Tool Type Belt Heater
2375310-2 Heat Shrink Equipment  1
PRODUCT
  1. Application Tooling
  2. Heat Shrink Equipment
  1. XB17 Belt Heater, 110V 2375310-2
active
  • Tubing Length (Max) ≤ 102
  • Heat Shrink Equipment Region Americas
  • Process Flow Belt
  • Heat Shrink Equipment Voltage 110
  • Tool Type Belt Heater
2375320-1 Heat Shrink Equipment  1
PRODUCT
  1. Application Tooling
  2. Heat Shrink Equipment
  1. XB19 Belt Heater, STD 2375320-1
active
  • Tubing Length (Max) ≤ 102
  • Heat Shrink Equipment Region Worldwide
  • Process Flow Belt
  • Heat Shrink Equipment Voltage 220
  • Tool Type Belt Heater
2375330-1 Heat Shrink Equipment  1
PRODUCT
  1. Application Tooling
  2. Heat Shrink Equipment
  1. Centering Device, XB Belt Heater 2375330-1
active
  • Heat Shrink Equipment Region Worldwide
2376800-1 Heat Shrink Equipment  1
  • Tubing Length (Max) ≤ 60
  • Heat Shrink Equipment Region Americas
  • Heat Shrink Equipment Voltage 220
2376800-2 Heat Shrink Equipment  1
  • Tubing Length (Max) ≤ 60
  • Heat Shrink Equipment Region Worldwide
  • Heat Shrink Equipment Voltage 220
528018-1 Heat Shrink Equipment  1
PRODUCT
  1. Application Tooling
  2. Heat Shrink Equipment
  1. IR-1891-230V-SHUTTLE-RETN 528018-1
active
  • Heat Shrink Equipment Region Worldwide
  • Process Flow Shuttle
  • Heat Shrink Equipment Application Battery
  • Heat Shrink Equipment Voltage 220
  • Substrate Length Max 60
  • Substrate Outside Diameter Max 20
529535-7 Heat Shrink Equipment  1
PRODUCT
  1. Application Tooling
  2. Heat Shrink Equipment
  1. RBK-MK 4 INCLUDED AIR COOLING 529535-7
active
  • Spare Parts Tooling Heat Shrink Tubing
  • Spare Parts Tool Type RBK Processor
  • Tubing Outer Diameter (Max) ≤ 20
  • Tubing Length (Max) ≤ 65
  • Heat Shrink Equipment Region Worldwide
  • Process Flow Discrete
  • Heat Shrink Equipment Application Cable Assembly
  • Heat Shrink Equipment Voltage 220
  • Tool Type Machines & Equipment
  • Substrate Length Max 65
  • Substrate Outside Diameter Max 20