CAT-R131-D1 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. D-SUB BACKSHELL SIZE 1 CAT-R131-D1
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Backshell Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Connector Style Plug/Receptacle
  • Number of Positions 9
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Ferrule Type Crimp
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating EN45545-2
  • Backshell Kit Cable Outside Diameter (Max) 14
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Plating Material Nickel
  • Jackscrew Fastener With
  • Screw Material Stainless Steel
  • Jackscrew Material Stainless Steel
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 1
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
CAT-R131-Q15A D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. QLPIN FOR D-SUB W/ THREADED INSERTS CAT-R131-Q15A
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Quick Lock Pins
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Shielded Yes
CAT-R131-C1121 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CABLE CLAMP FOR SIZE 1-3STD/1-4 QL SHELL CAT-R131-C1121
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Cable Clamp
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Material Zinc Alloy
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 1
  • Shielded Yes
CAT-R131-C1121A D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CABLE CLAMP FOR SIZE 4-5STD/5QL SHELL CAT-R131-C1121A
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Cable Clamp
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 180° (In-Line)
  • Cable Clamp Material Zinc Alloy
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 5
  • Shielded Yes
CAT-R131-Q15 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. QLPIN FOR D-SUB W/ FIXED FEMALE SCREWL. CAT-R131-Q15
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Quick Lock Pins
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Screw & Hole Thread Size 4-40 UNC
  • Operating Temperature Range -40 – 90
  • Shielded Yes
  • Packaging Method Box
  • Packaging Quantity 500
CAT-R131-D743 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. DOUBLE SIDED QLPIN BULKHEAD CAT-R131-D743
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Quick Lock Pins
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Shielded Yes
  • Packaging Method Box
  • Packaging Quantity 500
CAT-R131-D1A D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. D-SUB BACKSHELL SIZE 2 CAT-R131-D1A
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Backshell Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Connector Style Plug/Receptacle
  • Number of Positions 15
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Ferrule Type Crimp
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating EN45545-2
  • Backshell Kit Cable Outside Diameter (Max) 14
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Plating Material Nickel
  • Jackscrew Fastener With
  • Screw Material Stainless Steel
  • Jackscrew Material Stainless Steel
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 2
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
CAT-R131-D1B D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. D-SUB BACKSHELL SIZE 3 CAT-R131-D1B
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Backshell Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Connector Style Plug/Receptacle
  • Number of Positions 25
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Ferrule Type Crimp
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating EN45545-2
  • Backshell Kit Cable Outside Diameter (Max) 14
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Plating Material Nickel
  • Jackscrew Fastener With
  • Screw Material Stainless Steel
  • Jackscrew Material Stainless Steel
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 3
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
CAT-R131-D1C D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. D-SUB BACKSHELL SIZE 4 CAT-R131-D1C
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Backshell Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Connector Style Plug/Receptacle
  • Number of Positions 37
  • Backshell Material Zinc
  • Cable Clamp Type Single or Dual Cable Entry
  • Ferrule Type Crimp
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating EN45545-2
  • Backshell Kit Cable Outside Diameter (Max) 14
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Plating Material Nickel
  • Jackscrew Fastener With
  • Screw Material Stainless Steel
  • Jackscrew Material Stainless Steel
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 4
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
CAT-R131-D1D D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. D-SUB BACKSHELL SIZE 5 CAT-R131-D1D
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Backshell Kit
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Connector Style Plug/Receptacle
  • Number of Positions 50
  • Backshell Material Steel
  • Cable Clamp Type Single or Dual Cable Entry
  • Ferrule Type Crimp
  • Cable Exit Angle 180° (In-Line)
  • Body Flammability Rating EN45545-2
  • Backshell Kit Cable Outside Diameter (Max) 14
  • Cable Clamp Material Steel
  • Cable Clamp Plating Material Zinc
  • Screw & Hole Thread Size 4-40 UNC
  • Screw Plating Material Nickel
  • Jackscrew Fastener With
  • Screw Material Stainless Steel
  • Jackscrew Material Stainless Steel
  • Operating Temperature Range -40 – 90
  • Compatible With Connector Shell Size 5
  • Shielded Yes
  • Cover Flammability Rating UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Jackscrew Covers Flammability Rating UL 94V-0
CAT-R131-F614A D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CRIMP FLANGE FOR SIZE 4-5STD/5QL SHELL CAT-R131-F614A
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Crimp Flange
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Shielded Yes
CAT-R131-F614 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CRIMP FLANGE FOR SIZE 1-3STD/1-4QL SHELL CAT-R131-F614
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Crimp Flange
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Shielded Yes
CAT-R131-B2745 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. CRIMP BARREL CAT-R131-B2745
active
EN45545 IEC 50155 IEC 61373
  • D-Shaped Connector Accessories Crimp Barrel
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Clam Shell Length Standard
  • Slide Latch Without
  • Screw & Hole Thread Size None
  • Operating Temperature Range -40 – 90
  • Shielded Yes
214A011-3-0 D-Sub Connector Boots
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 3
  • Boot Angle Straight
  • Adhesive Pre-Coating Without
  • Material Semi rigid Modified Polyolefin
  • Material Systems Code 10
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -55 – 135
  • Adhesive Options S1006 Separate Adhesive
  • Adhesive Code S1125
5749195-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR KIT,ST,UK 5749195-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Connector
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Shell Plating Material Tin over Nickel
  • Strain Relief Clip Material Steel
  • Boot Material PVC
  • Cable Insulation Diameter Range 11.18
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
212561-2 D-Sub Connector Savers
PRODUCT
  1. Connectors
  2. D-Sub Connector Savers
  1. CONN SAVER,SZ 3,AMPLIMITE 212561-2
active
  • Blindmate No
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 25
  • Non-Magnetic Yes
  • Shell Plating Material Gold
  • Shell Material Brass
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • D-Sub Contact Size 20
  • Contact Current Rating (Max) 7.5
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 2.77
  • Operating Temperature Range -55 – 125
  • Compatible With Connector Shell Size 3
  • Circuit Application Signal
  • NASA Qualification No
1393738-4 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. V42254A6000G137=SUB D GEHAEUSE 1393738-4
active
  • D-Shaped Connector Accessories Backshell
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Backshell/Cable Clamp
  • Grommets Without
  • Slide Latch Without
  • Number of Positions 37
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5°
  • Shield Plating Finish Bright
  • Color Gray
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Shield Plating Material Nickel over Copper
  • Screw & Hole Thread Size 14702
  • Cable Insulation Diameter Range 5 – 11
  • Compatible With Connector Shell Size 4
  • Shielded Yes
  • Packaging Method Box & Tray
  • Packaging Quantity 15
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
5-1478762-2 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. Metal backshell 15 way Top Entry-KIT 5-1478762-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 15
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Ferrule Type Split-Ring
  • Cable Exit Angle 180° (In-Line)
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Operating Temperature Range -55 – 105
  • Compatible With Connector Shell Size 2
  • Shielded Yes
5786152-3 D-Sub Backshells & Clamps  1
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 68 50SR BKSHL KIT W/JS,UNPNTD, 5786152-3
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Hardware
  • Grommets With
  • Number of Positions 68
  • Backshell Material Zinc
  • Backshell Plating Material Tin over Nickel
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Carbon Steel
  • Screw & Hole Thread Size 2-56 UNC
  • Cable Insulation Diameter Range 13.97
  • Shielded Yes
  • Packaging Method Individual
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two jackscrews, one strain relief staple and two 2-56 screws. All are packaged unassembled
749196-2 D-Sub Backshells & Clamps
PRODUCT
  1. Connectors
  2. D-Sub Backshells & Clamps
  1. 80 50SR KIT,ST,UK 749196-2
active
  • D-Shaped Connector Accessories Backshell Kit
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Hardware
  • Grommets With
  • Number of Positions 80
  • Backshell Material Zinc
  • Backshell Plating Material Nickel over Copper
  • Cable Exit Angle 180° (In-Line)
  • Strain Relief Clip Material Steel
  • Screw & Hole Thread Size 2-56
  • Screw Material Stainless Steel
  • Mating Connector Lock Type Spring Latch
  • Mating Connector Lock With
  • Cable Insulation Diameter Range 12.7
  • Shielded Yes
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled