Product | TE Part # | Documents | Number of Positions | Connector & Housing Type | Mating Pin Diameter | Number of Rows | Connector Mounting Type | Connector & Keying Code |
---|
| SRK06-MDB-32A-001 | Product Drawing 3D PDF | 32 | Housing for Female Terminals | 1 mm, 1.55 mm | 4 | Cable Mount (Free-Hanging) | B |
| SRK02-FLD-64A-001 | Product Drawing 3D PDF | 64 | Housing for Male Terminals | 1.02 mm, 1.59 mm | 8 | Panel Mount | D |
| SRK06-MDC-32A-001 | Product Drawing 3D PDF | 32 | Housing for Female Terminals | 1 mm, 1.55 mm | 4 | Cable Mount (Free-Hanging) | C |
| SRK02-MDD-32A-001 | Product Drawing 3D PDF | 32 | Housing for Male Terminals | 1 mm, 1.55 mm | 4 | Panel Mount | D |
| SRK06-FLB-64A-001 | Product Drawing 3D PDF | 64 | Housing for Female Terminals | 1.02 mm, 1.59 mm | 8 | Cable Mount (Free-Hanging) | B |
| SRK06-MDD-32A-001 | Product Drawing 3D PDF | 32 | Housing for Female Terminals | 1 mm, 1.55 mm | 4 | Cable Mount (Free-Hanging) | D |
| SRK02-FLB-64A-001 | Product Drawing 3D PDF | 64 | Housing for Male Terminals | 1.02 mm, 1.59 mm | 8 | Panel Mount | B |
| SRK06-MDA-32A-001 | Product Drawing 3D PDF | 32 | Housing for Female Terminals | 1 mm, 1.55 mm | 4 | Cable Mount (Free-Hanging) | A |
| SRK06-FLA-64A-001 | Product Drawing 3D PDF | 64 | Housing for Female Terminals | 1.02 mm, 1.59 mm | 8 | Cable Mount (Free-Hanging) | A |
| SRK02-FLA-64A-001 | Product Drawing 3D PDF | 64 | Housing for Male Terminals | 1.02 mm, 1.59 mm | 8 | Panel Mount | A |
| SRK02-MDA-32A-001 | Product Drawing 3D PDF | 32 | Housing for Male Terminals | 1 mm, 1.55 mm | 4 | Panel Mount | A |
| SRK02-FLC-64A-001 | Product Drawing 3D PDF | 64 | Housing for Male Terminals | 1.02 mm, 1.59 mm | 8 | Panel Mount | C |
| SRK02-MDB-32A-001 | Product Drawing 3D PDF | 32 | Housing for Male Terminals | 1 mm, 1.55 mm | 4 | Panel Mount | B |
| SRK02-MDC-32A-001 | Product Drawing 3D PDF | 32 | Housing for Male Terminals | 1 mm, 1.55 mm | 4 | Panel Mount | C |
| SRK02-MDI-32A-001 | Product Drawing 3D PDF | 32 | Housing for Male Terminals | 1 mm, 1.55 mm | 4 | Panel Mount | I |
| SRK06-FLC-64A-001 | Product Drawing 3D PDF | 64 | Housing for Female Terminals | 1.02 mm, 1.59 mm | 8 | Cable Mount (Free-Hanging) | C |
| SRK06-FLD-64A-001 | Product Drawing 3D PDF | 64 | Housing for Female Terminals | 1.02 mm, 1.59 mm | 8 | Cable Mount (Free-Hanging) | D |
| SRK06-MDE-32A-001 | Product Drawing 3D PDF | 32 | Housing for Female Terminals | 1 mm, 1.55 mm | 4 | Cable Mount (Free-Hanging) | E |
| SRK06-MDF-32A-001 | Product Drawing 3D PDF | 32 | Housing for Female Terminals | 1 mm, 1.55 mm | 4 | Cable Mount (Free-Hanging) | F |
| SRK06-MDI-32A-001 | Product Drawing 3D PDF | 32 | Housing for Female Terminals | 1 mm, 1.55 mm | 4 | Cable Mount (Free-Hanging) | I |