This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

AMPSEAL 16 hybrid lever housings feature a toolless mounting design and temporary panel retention latches.

Overview

  • Hybrid pin out arrangement; size 16 and size 12 terminals
  • Lever slide mating mechanism
  • Keying options
  • Same wire cover for plug and cap
  • Mounting clips for different panel thickness
  • Drop-and-slide mounting clip

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Shape  Rectangular

  • Connector System  Wire-to-Wire

  • Connector & Housing Type  Cap, Housing for Female Terminals, Housing for Male Terminals, Plug

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Primary Locking Feature  Integrated in Housing

  • Mixed & Hybrid Connector  Yes

Configuration Features

  • Number of Positions  16, 24, 28

  • Number of Rows  2, 4, 5

  • Blank Cavity Position  0

Electrical Characteristics

  • Operating Voltage (VDC) 550

Body Features

  • Cable Exit Angle  180°, 90°

  • Primary Product Color  Black, Brown

  • Connector & Keying Code  A, B, D

Contact Features

  • Contact Type  Pin, Socket

  • Contact Size  Size 12, Size 16, Size 20

  • Mating Pin Diameter (mm) 1.5, 2.4

  • Mating Pin Diameter (in) .062, .095

  • Contact Current Rating (Max) (A) 13, 25

Mechanical Attachment

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

  • Strain Relief  With, Without

  • Connector Mounting Type  Cable Mount (Free-Hanging), Panel Mount

  • Terminal Position Assurance  Yes

Housing Features

  • Housing Material  PBT GF20, PBT GF30

  • Centerline (Pitch) (mm) 4.2, 5.3, 7.5

  • Centerline (Pitch) (in) .165, .209, .295

Dimensions

  • Wire Size (mm²) .325 – 5, .5 – 5

  • Wire Size (AWG) 20 – 10, 22 – 10

  • Compatible Insulation Diameter Range (mm) 1.4 – 4.1, 1.5 – 4.1

  • Compatible Insulation Diameter Range (in) .055 – .161, .059 – 4.1

  • Row-to-Row Spacing (mm) 11.7, 3.75, 4.7

  • Row-to-Row Spacing (in) .147, .185, .46

  • Product Length (mm) 72.7, 82.5, 111.2, 116.5

  • Product Length (in) 2.86, 3.24, 4.38, 4.58

  • Product Width (mm) 46.2, 48.2, 48.4, 49

  • Product Width (in) 1.82, 1.89, 1.9, 1.92

  • Connector Height (mm) 43.5, 54.4, 55.4, 72.7

  • Connector Height (in) 1.71, 2.14, 2.18, 2.86

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range (°C) -55 – 125, -40 – 125

  • Operating Temperature Range (°F) -67 – 257, -40 – 257

Operation/Application

  • Circuit Application  Power

Industry Standards

Packaging Features

  • Packaging Method  Tray

  • Packaging Quantity  10, 16, 20

Other

  • Connector Position Assurance Capable  No, Yes

  • Serviceable  No, Yes

Reference Number

  • TE Internal Number CAT-H991-CH8172

Related Materials

AMPSEAL 16, TE Connectivity, and TE connectivity (logo) are trademarks.